My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

WIRTH GmbH

Mounting device

Main criteria for the application

Weight saving

cost effective




Light, corrosion-proof and economical slide bearings are needed for this application. In addition iglidur® G plain bearings offer low coefficients of friction and absolute freedom from maintenance.

iglidur® G

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® G plain bearing 80 MPa -40°C / +220°C Matt gray 0,08-0,15

More on applied products here

Further interesting applications from extremely diverse areas can be found here.