My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Fella Werke GmbH & Co. KG

iglidur® G on hay spreader

Main criteria for the application

Corrosion-free

Impact-resistant




A special geometry adapted to the centrifugal arm results in a significant reduction of processing costs, and this factor added to the high resistance to wear and freedom from maintenance forms the principle reason for using iglidur® bearings.

iglidur® G

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® G plain bearing 80 MPa -40°C / +220°C grey 0,08-0,15

More on applied products here

Further interesting applications from extremely diverse areas can be found here.