My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Bernhard Upmann Verpackungmaschinen GmbH & Co. KG

Flap bearings in filling and sealing machines

Besides the high chemical resistance, the iglidur® J plain bearings offer a maintenance-free dry operation in this application. Thanks to the noise-dampening properties of the polymer bearings, they contribute to a significant noise reduction.


Part specification Max. static surface Operating temp. Paint Coefficient of sliding
  pressure (20°C)     friction against steel
iglidur® J plain bearing 35 MPa -50°C / +120°C yellow 0,06-0,18