My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

RAUCH LANDMASCHINEN GmbH

Drilling machine

Main criteria for the application

Insensitive to dirt

maintenance free




The completely dry operation and the thereby associated dirt-resistance is very important in the direct application in seeds. The use of iglidur® G plain bearings also dispense with the maintenance.

iglidur® G

 

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® G plain bearing 80 MPa -40°C / +220°C Matt gray 0,08-0,15

More on applied products here
Further interesting applications from extremely diverse areas can be found here.