My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

KURT HÜTTINGER TECHNISCHER MODELLBAU

Clock mechanism

Main criteria for the application

Corrosion-free

Space-saving




The low demand for space and freedom from corrosion of iglidur® J plain bearings qualified them for use in this model.

iglidur® J

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® J plain bearing 35 MPa -50°C / +120°C yellow 0,06-0,18

More on applied products here

Further interesting applications from extremely diverse areas can be found here.