My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

W. Streker Natursaft GmbH

Washing chain bearing
 
 

In this application, the iglidur® J plain bearings replace the lubricated ball bearings. Enormous cost saving with high service life at the same time. Additional advantages for the customers are the corrosion-resistance and a maintenance-free operation of the bearings.


Part specification Max. static surface Operating temp. Paint Coefficient of sliding
  pressure (20°C)     friction against steel
iglidur® J plain bearing 35 MPa -50°C / +120°C yellow 0,06-0,18

Further interesting applications from extremely diverse areas can be found here.

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h