My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

PÖSCHEL

Airplane prototype

Main criteria for the application

Lower manufacturing costs

Increase in service life




In the conception phase of the EQUATOR, all traditional metallic ball bearings and plain bearings in the entire aircraft system were replaced by corrosion-resistant, lightning-resistant and insulated plastic plain bearings. Depending on the size of the aircraft, around 360 bearing points and guide systems from igus® are used.

iglidur® G

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® G plain bearing 80 MPa -40°C / +220°C Matt gray 0,08-0,15

More on applied products here

Further interesting applications from extremely diverse areas can be found here.