My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

robolink® 4 or 5-axis robot arm with and without integrated control system: RL-DP

  • Payload up to 30N
  • Cycle times > 6s
  • Reach up to 790mm
  • Also available as DPI version with integrated control system
  • With motor encoders upon request
  • Version with drive encoders possible
  • Available as 4 DOF or 5 DOF (degrees of freedom) 
  • Optimised bearing support of the single axes for less
    backlash

 
RL-DP  

Technical drawing of robolink® DP.

RL-DP  

With inboard cable routing.

RL-DP  

Digital simulation of the robolink® RL-DPi

  
Large version
 
Small version
 
  4 DOF*5 DOF*4 DOF*5 DOF*
Type RL-DPRL-DPRL-DPRL-DP
Operating voltage[VDC]24242424
Nominal power (at full load)[W]120120120120
Max. payload (incl. gripper)[N]30301010
Weight (without power supply unit, ext. Display[kg]13151012
Reach[mm]710790600680
Precision (WDH precision)[mm]±0.5±0.5±0.5±0.5
Max. speed (TCP)[mm/s]100100100100
*DOF: Degree of freedom

Polymer-based robot arm  

Polymer-based robot arm

1

Integrated gearbox

2

High degrees of precision and high loads

3

faster

4

Internal cables

5

Lightweight

Eight versions of the robolink® RL-DP available

RL-DP  
Small version – 4DOF* or 5 DOF*

Small version4 DOF*5 DOF*
Part No.RL-DP-RBT-3322 RequestRL-DP-RBT-3322S  Request
Reach600 mm680 mm
Payload10 N10 N

RL-DP  
Large version - 4 DOF or 5 DOF

Large version4 DOF*5 DOF*
Part No.RL-DP-RBT-5532  RequestRL-DP-RBT-5532S  Request
Reach710 mm790 mm
Payload30 N30 N

RL-DP  
All with integrated control system

Large version4 DOF*5 DOF*
Small version  
Part No.RL-DPI-RBT-3322  RequestRL-DPI-RBT-3322S  Request
Large version  
Part No.RL-DPI-RBT-5532  RequestRL-DPI-RBT-5532S  Request

Technical information

Similar products

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
If you would like to request catalogs or samples then please complete your address here.
Form of address:
Street:
Postcode:
Town:
Country:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send