My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igubal® square profile  

Easily support square profile

... Lubrication-free support for square profiles ...

Large split pillow block bearings for square profiles are now available with the well-known igubal® properties.

  • Profile 120 x 120 mm
  • Divided version of housing and spherical balls
  • Housing made from igumid G, spherical ball made from iglidur® J4
  • Easy assembly and disassembly
  • High loads
  • Lightweight
  • Compensation of misalignment errors
  • Corrosion-free
  • UV-resistant
  • Resistant to dirt and dust

Typical application areas:Photovoltaic power plants, Solar power plants

Drawing ESQM  
Product range
Part No. q
 
+1
SW h h1 h2 a m C1 Weight
 ESQM-110 110.5 27 228 108 13.6 260 225 50 1.255 Upon request 
 ESQM-120 120 27 228 108 13.6 260 225 50 1.255 Upon request 
 ESQM-100 110.5 27 228 108 13.6 260 225 50 1.255 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog
Delivery time  
Delivery time

From stock

Info  

More dimensions Upon Request

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
We need your post code and country so that we can forward your requests to the right contact person
Postcode:*
Country:*
If you would like to request catalogs or samples then please complete your address here.
Form of address:
Street:
Town:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send