My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

iglidur® bar stock  

Solve wear problems quickly: iglidur® materials as profiles, round or plate material, or machined to the required design – accurate to the millimetre

news 2017 ... a selection ...

Wear problems that occur in your moving application can berectified quickly by means of our bar stock made from high-performance plastics. They are especially wear-resistant, lubrication-free and, at the same time, robust. igus® supplies a wide range of profiles, bar stocks, plate or tubes – from stock in many different sizes. Tested service life. Available immediately and online predictable.

Bar stock-product range  

Product range extensions – new dimensions

iglidur® Q2  

iglidur® Q2: For long service life under high to extreme loads

iglidur® plates  

iglidur® A160: FDA- and
EU 10/2011 compliant
iglidur® A180: FDA compliant

Industrial profiles  

Highly wear-resistant industrial profiles

Liner  

Even more variety from stock - liners with 1 mm thickness

3 steps to your optimum iglidur® material ...
Bar stock-product finder  

Suitable iglidur® material ...

Bar stock-product finder  

... calculate online ...

Bar stock-product finder  

... order and fast delivery

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
We need your post code and country so that we can forward your requests to the right contact person
Postcode:*
Country:*
If you would like to request catalogs or samples then please complete your address here.
Form of address:
Street:
Town:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send