My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Hygienic Design e-chain®  

TH3 – First Hygienic Design e-chain®

... Hygienic Design

Easy to clean

World's first plastic e-chain® developed according to "Hygienic Design" guidelines

Design without threaded connections

FDA-compliant - With the plastic material in the food industry typical blue material color
(consisting of igumid TH NB for side parts and igumid TH G for frames and connecting elements

Good resistance to aggressive cleaning agents and chemicals

open design

Rounded edges mean that there are no dead spaces and no resulting germ formation

No material on material wearing

No threaded connections

 Operating temperature -40 °C / +70 °C

Red Dot Award Winner 2017


Typical application areas:Packaging, food and beverage/fi lling machines; wherever hygiene requirements are very high and cables and hoses have to be guided safely and securely

Rounded edges  

Rounded edges

Wide gaps  

Wide gaps

No  

No "material on material" rubbing

Easy to clean  

Easy to clean

The igus® Hygienic Design e-chain® is available with a choice between two inner heights and 4 inner widths for each of these heights. Up to four fixed interior segments are possible for both sizes. This means that cables and hoses can be laid completely separately from each other and yet still have sufficient gaps for cleaning purposes.

TH3.25.Bi/26.R.8

Hygienic Design e-chain®  
Bi=2/26
Hygienic Design e-chain®  
Bi=3/26
Hygienic Design e-chain®  
Bi=4/26
Hygienic Design e-chain®  
Bi=5/26

TH3.45.Bi/20.R.8

Hygienic Design e-chain®  
Bi=2/20
Hygienic Design e-chain®  
Bi=3/20
Hygienic Design e-chain®  
Bi=4/20
Hygienic Design e-chain®  
Bi=5/20

Part No. Inner height
hi[mm]
Outer height
ha[mm]
Chamber width
A [mm]
Chamber width
B[mm]
Outer width
Ba[mm]
Bending radius
R
TH3.25.2/26.070.8 25,5 35 26 Bi + 16 070  Request
TH3.25.3/26.070.8 25,5 35 26 20,5 Bi + 16 070  Request
TH3.25.4/26.070.8 25,5 35 26 20,5 Bi + 16 070  Request
TH3.25.5/26.070.8 25,5 35 26 20,5 Bi + 16 070  Request
TH3.45.2/20.090.8 45 57 20 Bi + 20 090  Request
TH3.45.3/20.090.8 45 57 20 Bi + 20 090  Request
TH3.45.4/20.090.8 45 57 20 Bi + 20 090  Request
TH3.45.5/20.090.8 45 57 20 Bi + 20 090  Request

Delivery time  
Delivery time

from stock

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
We need your post code and country so that we can forward your requests to the right contact person
Postcode:*
Country:*
If you would like to request catalogs or samples then please complete your address here.
Form of address:
Street:
Town:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send