My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Chain opener

Noise reduction -3 dB, fast assembly, same price

E2.1 ... -3 dB leiser, montagefreundlicher ...

Greater inner heights of 26 - 48 mm

Operating noise reduced by up to 3 dB(A)*

Easily openable from the top and the side, including low-cost e-chain® opener

Optimised ratio of inner to outer height, up to 3 mm more inner height but the outer height remains the same*

Large sliding surfaces for gliding applications/long travels

Cable-friendly design


*Compared to similar types of the proven E2/000 family

Typical application areas: General mechanical engineering, machines of all kinds, machine tools, wood machines, textile machines, applications with travels up to 150 m

Diagramm

Unsupported length (FLB)

Dimensions

Part No. Inner height Outer height Inner width Outer width Bend radius  
  hi ha Bi Ba R  
E2.26.Bi.R. 26 35 25, 381, 571, 771, 89, 103, 125 Bi + 16 0481, 055, 075, 100,
125, 150, 175, 200,
225, 250
 Request
E2.38.Bi.R. 38 50 50, 65, 751, 90, 1001, 125, 150, 175 Bi + 16 631, 075, 100, 125,
150, 175, 200, 250
 Request
E2.48.Bi.R. 48 64 50, 751, 1001, 115, 125, 1501, 175, 200, 225, 250 Bi + 18,6 0751, 100, 125,
150, 200, 250, 300
 Request
from November 2017     Upon request

Delivery time

Delivery time

from November 2017

More information

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
We need your post code and country so that we can forward your requests to the right contact person
 
Postcode*
 

If you would like to request catalogs or samples then please complete your address here.

Town
Street
State
 

Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.