My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

News 2016 iglidur®

 

iglidur® ... Materials – for all cases

... Change now: save 40% of costs

Plastic instead of metal: Longer service life and 40% cost saving

... Change now: save 40% of costs    

Imperial dimensions from stock ...

World's largest range of standard, lubrication-free bearings now supplemented with a series of imperial dimensions

Imperial dimensions from stock ...    

Heavy-duty on soft shafts ...

iglidur® Q290: New dimensions for the lubrication-free shaft specialist at high loads

Heavy-duty on soft shafts ...    

Quick, lubrication-free and cost-effective ...

iglidur® L350: New material for ventilators, fans and motors

Quick, lubrication-free and cost-effective ...    

Flame-retardant & wear-resistant ...

iglidur® RW370: Tested per DIN EN 45545. The first iglidur® material to comply with the European fire protection standard for rail vehicles ...

Flame-retardant & wear-resistant ...    

Lubrication-free and sterilisable ...

iglidur® HSD350: All-rounder suitable for steam sterilisation

Lubrication-free and sterilisable ...    

igus® Fit calculator – that fits

With the igus® Fit Calculator, you can quickly and easily calculate fits and tolerances in accordance with ISO 286.

igus® Fit calculator – that fits    

iglidur® plain bearing expert

Using the iglidur® plain bearings expert you can get, after only a few inputs about your application, an overview of suitable iglidur® materials

iglidur® plain bearing expert    

iglidur® PRT … ...slewing ring bearings - maintenance free

split design, versatile ...

Versatile Tribo-Tape enables separable PRT slewing ring bearing

split design, versatile ...    

Aluminium ...

PRT-02-50 with aluminium outer ring

Aluminium ...    

Turn it as you like ...

Easily define the angle of rotation and retrofit

Turn it as you like ...    
More news:

News and program line extensions archive

Novelties 2015

Novelties 2014

Novelties 2013