My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

iglidur® Q290: New dimensions for the lubrication-free shaft specialist at high loads

... Heavy-duty on soft shafts ...

Q290  

Double the size of the dimension range for maximum service life in high-load applications with "soft" shafts (for example, galvanised).

Long life mainly on soft shafts

No Shaft wear

Insensitive to edge loads

Continuous up to 140℃

Good cost/performance ratio


Typical applications:Agricultural engineering, utility and construction vehicles

5x better wear rate and no break-in on the shaft

p > 50 MPa | v = 0.01 m/s
Q290

Y = Wear rate [μm/km]
A = iglidur® Q290   B = iglidur® Z   C = Metallic rolled bearing with gliding layer

 
iglidur Q290

A = iglidur® Q290 + St52 galvanised
B = Metal bush + St52 galvanised

 
Input Critical Dimensions  

Dimensions according to ISO 3547-1 and special dimensions
 
Chamfer in relation to the d1

d1 [mm] f [mm]
Ø 1–6 0,3
Ø 6–12 0,5
Ø 12–30 0,8
Ø > 30 1,2

* Shaft St52 galvanised. Cycle frequency 60,000. Tested with bearing diameter 20 mm and 20 mm length. The force in the test was 30,400 N.

Genera l features
Density 1,46 g/cm3
Colour black
moisture absorption at 23 °C and 50 %r. h. 3,0 weight-%
Mechanical Properties:
Bending strength 97 MPa
Max. recommended surface pressure at room temperature 55 MPa
Thermal properties
Max. long term application temperature +140 °C
Max. short term application temperature +180 °C
Minimum application temperature -40 °C
Electrical Properties:
Specific forward resistance > 1012 Ω cm
Surface resistance > 1012 Ω

Delivery program:

Order number   d1 d1 tolerance** d2 b1
 Q290SM-2023-20 - 20 +0,040 - 23 20 Upon request 
 Q290SM-1416-20 - 14 +0,040 - 16 20 Upon request 
 Q290SM-2528-30 - 25 +0,040 - 28 30 Upon request 
 Q290SM-3034-30 - 30 +0,040 - 34 30 Upon request 
 Q290SM-3034-40 NEW 30 +0,040 - 34 40 Upon request 
 Q290SM-3539-30 NEW 35 +0,050 - 39 30 Upon request 
 Q290SM-3539-40 - 35 +0,050 - 39 40 Upon request 
 Q290SM-3539-50 NEW 35 +0,050 - 39 50 Upon request 
 Q290SM-4044-40 - 40 +0,050 - 44 40 Upon request 
 Q290SM-5055-50 - 50 +0,050 - 55 50 Upon request 
 Q290SM-6065-60 NEW 60 +0,060 - 65 60 Upon request 
 Q290SM-6570-60 NEW 65 +0,060 - 70 60 Upon request 
 Q290SM-7075-60 NEW 70 +0,060 - 75 60 Upon request 
 Q290SM-8085-100 NEW 80 +0,060 - 85 100 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
** After pressfi t of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an E10 tolerance.
Delivery times  
Delivery

From stock
(3 weeks for initial delivery)

More information: