My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

News 2016 iglidur® Bar Stock

iglidur® ... Bar stock – free cutting

... wear-resistant and robust ...

Solve wear problems fast: iglidur® materials as round or plate material, or machined to the required design

Extension in bar stock product range

New sizes and new materials for iglidur® bar stock products from stock

Cost effective for mass production

Pressure-resistant low-cost material for high volumes.

Chemicals & food ...

iglidur® A160: New dimensions for extremely media-resistant bar stock materials

+250 °C from stock

iglidur® X: Resistant to chemicals and temperatures up to +250 °C

FDA-compliant ...

iglidur® A500: Temperature and chemical resistance

... wear-resistant

iglidur® C500: High resistance to media and temperature

flame-retardant ...

iglidur® RW370: Lubrication-free material, tested per DIN EN 45545

sterilisable ...

iglidur® HSD350: All-rounder suitable for steam sterilisation

Extreme wear-resistance in black ...

iglidur® JB: Extremely wear-resistant and lubrication-free for use where it can be seen

Extreme wear-resistance in black ...

iglidur® JB: Extremely wear-resistant and lubrication-free for use where it can be seen

iglidur® ... Tribo-Tape – design freedom

wear-resistant, lubrication-free gliding ...

Low friction tape for lining many different kinds of tribologically stressed surfaces and shapes.

Lubrication-free Tribo-Tape now with different widths

New standard widths for extremely wear-resistant iglidur® A160 Tribo-Tape

Lubrication-free Tribo-Tape now with different widths

Black iglidur® B160 Tribo-Tape - material for use where it can be seen

New off the reel ... iglidur® W160

Lubrication-free iglidur® W160 Tribo-Tape in white – hardly any wear

More news:


News and program line extensions archive

Novelties 2015

Novelties 2014

Novelties 2013