My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Corrosion-resistant drylin® W linear guide

...resistant in Ø25 ...

drylin® W stainless steel

Extreme resistance combined with flexibility and resilience marks the new stainless steel drylin® W linear guide system in installation size 25. By the consistent use of V4A stainless steel all components are extremely resistant to seawater and chemicals. The choice of lubricant-free iglidur® liners allows them to be used in high temperatures and in the pharmaceutical and food industry.

Resistant due to V4A stainless steel (AISI 316 Ti)

Absolutely lubricant free

Stainless steel rails in max. length 3000 mm

Housing bearing with liners made of iglidur® J, X, E7, A180

Maximum service life due to E7 liner


Typical applications:Pharma/food industry, ship and yacht building, …

Profil rail

Order no. Suitable Weight da L a h h2 G2 C4 C5 C5 C6 C6
housing bearings h9 max. -0,3 Min. max. Min. max.
[Order. No.] [kg/m] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]
WS-10-ES-FG WJUM-01-10-ES-FG 0.87 10 3000 27 5.5 9 17 120 20 79.5 20 79.5
WS-16-ES-FG WJUM-01-16-ES-FG 2.22 16 3000 27 12 14 19 120 20 79.5 20 79.5
WS-20-ES-FG WJUM-01-20-ES-FG 3.37 20 3000 27 16 20 21 120 20 79.5 20 79.5
WS-25-ES NEW WJUM-01-25-ES 5.21 25 3000 32 20 25 25.5 150 25 99.5 25 99.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Order no. K1 for h1 ly lz Wby Wbz Price / m
Screws
DIN 912 [mm] [mm^4] [mm^4] [mm³] [mm³]
WS-10-ES-FG M6 5.5 491 491 98 98 Upon request Add to shopping cart
WS-16-ES-FG M8 4.5 3217 3217 402 402 Upon request Add to shopping cart
WS-20-ES-FG M8 8 7854 7854 785 785 Upon request Add to shopping cart
WS-25-ES NEW M10 9 19175 19175 1534 1534 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

housing bearings

Order no. K2 K3 Q1 Q2 stat. load capacity
Flat head Coy Coz+ Coz-
[mm] Screws [mm] [mm] [N] [N] [N]
WJUM-01-10-ES-FG M6 M5 3800 3800 950 Upon request Add to shopping cart
WJ200UM-01-10-ES-FG M6 M5 3800 3800 950 Upon request Add to shopping cart
WJUM-01-16-ES-FG M8 M6 32 28 6900 6900 1450 Upon request Add to shopping cart
WJ200UM-01-16-ES-FG M8 M6 32 28 6900 6900 1450 Upon request Add to shopping cart
WJUM-01-20-ES-FG M8 M6 37 37 11000 11000 1900 Upon request Add to shopping cart
WJUM-01-25-ES-FG M10 M8 0 0 16000 16000 3600 Upon request Add to shopping cart
WJ200UM-01-20-ES-FG M8 M6 37 37 11000 11000 1900 Upon request Add to shopping cart
WJ200UM-01-25-ES-FG M10 M8 37 37 16000 16000 3600 Upon request Add to shopping cart
WXUM-01-20-ES-FG (1) M8 M6 37 37 11000 11000 1900 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) The specified length exceeds the maximum permissible length of the article.

Order no. Weight H B C1 C3 G1 A3 A1
±0,07
[g] [mm] [mm] [mm] [mm] [mm] [mm] [mm]
WJUM-01-10-ES-FG 57 18 26 29 16 Upon request Add to shopping cart
WJ200UM-01-10-ES-FG 57 18 26 29 16 Upon request Add to shopping cart
WJUM-01-16-ES-FG 134 27 34.5 36 18 33 9 25 Upon request Add to shopping cart
WJ200UM-01-16-ES-FG 134 27 34.5 36 18 33 9 25 Upon request Add to shopping cart
WJUM-01-20-ES-FG 280 36 42.5 45 27 38 9 30 Upon request Add to shopping cart
WJUM-01-25-ES-FG 512 36 52.5 58 36 0 9 0 Upon request Add to shopping cart
WJ200UM-01-20-ES-FG 280 36 42.5 45 27 38 9 30 Upon request Add to shopping cart
WJ200UM-01-25-ES-FG 512 36 52.5 58 36 38 11 30 Upon request Add to shopping cart
WXUM-01-20-ES-FG (1) 280 36 42.5 45 27 38 9 30 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) The specified length exceeds the maximum permissible length of the article.

Delivery

Delivery

in 5-8 days

More information:


Delivery time on request