My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

New from igus® – the compact drylin® lift/swivel unit HSQ

… miniatur …lift ...swivel

The new drylin® lift/swivel unit is based on a toothed rack drive with anodised aluminium 4 square profile and a round table element with integrated gear teeth to accommodate the toothed belt. The mounting of the two directions of movement is done with bearing elements made of iglidur® high-performance polymers and is completely lubricant and maintenance free. The combination of plastic and aluminium ensures an extremely easy assembly and can be configured ready to install with a drylin® E stepper motor system.
 

Very light and dynamic due to use of plastic and aluminium

Lubricant and maintenance free

Compact and modular

Square profile with hollow chamber suitable for supply cables and media

Ready to fit with NEMA stepper motors


 
Typical applications:Laboratory and analytical technology, gripper systems, pick & place systems, medical technology, …

the compact drylin® lift/swivel unit  
the compact drylin® lift/swivel unit

*Pivot arm not included in delivery

 
the compact drylin® lift/swivel unit  
 
Lift/swivel unit HSQ  
Dimensions [mm]

Part Number F
[g]
vL vR Lmax
±
(Ds)
±0,15
A B
±0,15
H1 (H2)
±0,3
(H3) E1 E2 E3 Q tg
h9
S
 HSQ-10-1440-... 300 0,5 0,4 200 168 177 72 40 89 67 36 16 140 7,5 5,3 10

Delivery time  
Delivery

in 3-8 days

More information: