My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Single core motor cables for the weight-reduced e-chains® application especially on very long travels

40 % lightweight … very long travels

chainflex® CF430.D / CF440

High energy efficiency thanks to low driving forces using lighter e-chains®

Conductor cable made of special material CCA

For heavy duty use

Almost unlimited resistance to oil, also with biooils

Indoor and outdoor applications, UV resistant

Long travel distances in gliding applications


 
Typical applications:Conveyor systems, crane applications, ship-to-shore

chainflex® guarantee
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
weight
[kg/km]
AUSLAUFMODELL Upon request Add to shopping cart
More about selected part:
myCatalog myCatalog
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
More about selected part:
myCatalog myCatalog
Delivery time

Delivery

in 12 weeks

More information: