My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® E7 liners in INCH dimensions

… longer service life also in INCH

E7 Inch  

With up to 8 times longer service life on steel shafts, the liners made of the dry-tech® material iglidur® E7 are remarkable in practical use. The users of round shafts in INCH dimensions also benefit from the extraordinary running properties from now on. Liners are available in dimensions 1/2" to 2", separately or as a linear bearing with anodised aluminium adapter.
 

Up to 8 times longer service life

Ideal for steel and stainless steel shafts

Suitable for IMPERIAL drylin® linear adapter (RE7UI)

Lubricant- and mainteance-free

E7 Inch  
E7 Inch  
E7 Inch  
Standard INCH
Order number d1 d2 b1 r t z    
 E7UI-01-08 1/2 0.5934 1.22 0.125 0,0391 0,1024 Upon request 
 E7UI-01-10 5/8 0.7184 1.46 0.146 0,0391 0,1181 Upon request 
 E7UI-01-12 3/4 0.8747 1.575 0.1875 0,0391 0,1339 Upon request 
 E7UI-01-16 1 1.1247 2.205 0.1875 0,0391 0,1496 Upon request 
 E7UI-01-20 1 1/4 1.4058 2.579 0.1875 0,0391 0,1496 Upon request 
 E7UI-01-24 1 1/2 1.6558 2.953 0.25 0,0625 0,1811 Upon request 
 E7UI-01-32 2 2.1871 3.937 0.2813 0,0625 0,228 Upon request 
 E7UI-01-06 - - - - - - Upon request 
More about selected part:
myCatalog
Version 01: Standard metric
Part Number   d1 d2 b1 r t z Weight    
 E7UM-01-10 - 10 12 28 3 0.8 2.5 0.73 Upon request 
 E7UM-01-12 - 12 14 31 3 0.8 3 1.01 Upon request 
 E7UM-01-16 - 16 18 35 3.5 0.8 3.5 1.45 Upon request 
 E7UM-01-20 - 20 23 44 5 0.8 3.5 3.25 Upon request 
 E7UM-01-25 - 25 28 57 5 0.8 4 5.44 Upon request 
 E7UM-01-30 - 30 34 67 5 0.8 4 9.88 Upon request 
 E7UM-01-40 - 40 44 79 6 1.3 5 17.3 Upon request 
 E7UM-01-50 (1) - 50 55 99 7 1.3 6 36.3 Upon request 
 E7UM-01-60 (1) NEW 60 65 124 8 2.5 6.5 54.8 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
(1) two-piece
Version 02: Compact metric
Part Number d1 d2 b1 r t z Weight    
 E7UM-02-10 10 12 25 3 0.8 2.5 0.73 Upon request 
 E7UM-02-12 12 14 27 3 0.8 3 1.01 Upon request 
 E7UM-02-16 16 18 29 3.5 0.8 3.5 1.45 Upon request 
 E7UM-02-20 20 23 29 5 0.8 3.5 3.25 Upon request 
 E7UM-02-25 25 28 39 5 0.8 4 5.44 Upon request 
 E7UM-02-30 30 34 49 5 0.8 4 9.88 Upon request 
 E7UM-02-40 40 44 59 6 1.3 5 17.3 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
Delivery time  
Delivery

from stock/ex stock

More information: