My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Special e-chain® for applications with fine dust

… fine dust, no thanks.

4240AX

Exterior stop dogs: Dust does not accumulate on the stop dogs

The 4240AX has been developed for applications where fine dust complicates use of a conventional e-chain®. With conventional stop systems the finest dust can collect on the stop-dogs and cause the radius of the e-chain® to grow over a long period of time. With exterior stop dogs, this will not occur.
 

Exterior stop dogs

Dust (e.g. saw dust) does not accumulate on the stop dogs

No growing of the e-chain® bend radius

Optimised inner height through smaller openable crossbars

Long travel up to 300m are possible


 
Typical applications:Wood processing industry, coal-fired power plants, mines, applications with fine dust/particles

sizes

Dimensions [mm]

Part Number Internal height Outer height Inner width External width bend radius  
  Hi Ha Bi [mm] Ba [mm] R  
4040AX. Bi.R.0 56 84 Bi + 36 86 - 436 135, 150, 200  Inquiry
4240AX. Bi.R.0 62 84 Bi + 36 86 - 436 135, 150, 200  Inquiry
10% greater inner height with the same outer height!

Delivery time

Delivery

from stock/ex stock

More information: