My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Reduce drive power for moving energy chains - with the E4.1 standard kit – E4.1 rol e-chain®

… quiet, fast, low wear, durable ...

E4.1 Rollen

Now even the longest travels can be realized with E4.1 in an energy efficient way. The new system runs very smoothly due to an equal pitch of roller and standard chain links. Built-in "ramps" provide for a more quiet run of the rollers when they roll.

Very smooth run due to profile rollers

Same pitch of the roller and standard chain links as well as "ramps"

Energy efficient – save up to 57% drive power

Maximum speeds: 10m/s

Cable-friendly interior-separation program for the E4.1 family

Cost-effective


Typical applications:Automation and material handling, cranes, coal conveyors, travels > 50m or with special requirements for lifetime

E4.1

Profile rollers roll beside each other not over each other. This gives a considerable reduction in operating noise and a increase of the service life.

E4.1

Same pitch of the roller and standard chain links as well as "ramps" - smooth running e-chain®

E4.1

Dimensions [mm]

Part Number Internal height Outer height Inner width External width bend radius
hi ha Bi [mm] Ba [mm] R
E4.42R.Bi.R.0 42 64 50 - 400 76 - 426 125 -350  Request
E4.56R.Bi.R.0 56 84 50 - 600 84 - 634 175 -500  Request

… everything from the roller kit.

E4.1 rollers

E4.1 modular system to meet your long traveldistance requirements.

Gliding: with guide trough, the standard. Self-guiding:troughs with autoglide.
NEW, Rolling: energy efficient for long travels.

Gliding application

Gliding application

self-guiding

self-guiding

rolling

rolling

E2/000 rollers e-chain®

E2/000 rollers e-chain®

Input Critical Dimensions
Travel distance 200 m
additional load 5 kg/m
speed 4 m/s

Very smooth run due to profile rollers

Quick assembly due to openable crossbars

Energy efficient – save up to 57% drive power

E4.1 rollers e-chain®

E4.1 rollers e-chain®

Input Critical Dimensions
Travel distance 500 m
additional load 13 kg/m
speed 10 m/s

Smooth running due to splitt roller links and damped rollers

Can be combined with the complete of the E4.1 family tool box

Energy efficient – save up to 57% drive power

P4 roller energy chain

P4 roller energy chain

Input Critical Dimensions
Travel distance 800 m
additional load 30 kg/m
speed 10 m/s

40% less noise

Long lifetime due to very low wear

Energy efficient – save up to 57% drive power

More information: