My contact person
igus® GmbH

Spicher Str. 1a

51147 Köln (Porz-Lind)

Fon +49 2203 9649 0

Fax +49 2203 9649 222

Cat 7 Ethernet cable for e-chains®

... CFBUS.052 ...

CFBUS.052  
Withstands 40 million strokes today – if you need it tomorrow.
Bus cables in the Ethernet area are becoming increasingly important. Therefore, we offer your data solution ranging from Cat5, Cat5e, Cat6A up to Cat7.

Mechanically reliable durability for long travels, in the machine tool, on the robot or for tensile stress. Successfully tested with clear warranty statement.
The CFBUS.052 has a TPE outer jacket with UL approval for use in continuous movement in e-chains® and high quality shield structures for optimum EMC behaviour. Withstands 40 million strokes today - if you need it tomorrow.
Typical application areas of CFBUS.052 Cat 7:

For maximum load requirements

TPE outer jacket

Shielded

Oil-resistant

Bio-oil-resistant

Flame-retardant

Hydrolyse- and microben-resistant

Part Number cross section, number of cores
[mm]
outer Ø ca.
[mm]
copper index
[kg/km]
weight
[kg/km]
 
Cat7 CFBUS.052 (4x(2x0,15)C)C 10,5 76 139  Request
Cat6A CFBUS.050 (4x(2x0,15)C)C 10,5 76 139  Request
Cat5e CFBUS.045 (4x(2x0,15)C 8,5 44 88  Request
Cat5 CFBUS.040 (4x0,25)C 7 35 66  Request

Delivery times  


From stock

More information: