My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

New Japanese standard in solid plastic

... light & corrosion-resistant ...

Toothed belt axis  

Lubricant-free, accurate, easy and thereby quick to install. These are clearly and briefly the advantages of the new solid plastic bearing made of iglidur® J4 in Japanese dimension. In Ø 8 mm, the cost-effective drylin® bearing provides the lubricant-free alternative to conventional ball bearings in 3D printers.

Lubricant-free alternative to ball bearings with Japan dimensions

Long-life

Quickly installed, secured by circlips

Delivery: from stock

Light and clean


Typical applications:3D printers, gantries

solid plastic  
Part No. d1 d2 B B1 s dn    
 RJ4JP-01-08 8 15 24 17.5 1.1 14.3 Upon request 
 RJ4JP-01-10 10 19 29 22 1.3 18 Upon request 
 RJ4JP-01-12 12 21 30 23 1.3 20 Upon request 
 RJ4JP-01-16 16 28 37 26.5 1.6 26.6 Upon request 
 RJ4JP-01-20 20 32 42 30.5 1.6 30.3 Upon request 
 RJ4JP-01-25 25 40 59 41.1 1.85 37.5 Upon request 
 RJ4JP-01-30 30 45 64 44.6 1.85 42.5 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
Part No. Shaft
Ø
tolerance d1 Fmax. dyn.,
P=2,5 MPa
Fmax. stat.,
P=2,5 MPa
Weight
[mm] [mm] [N] [N] [g]
 RJ4JP-01-08 8 0,04 200 800 2
 RJ4JP-01-10 10 0,04 300 1200 6
 RJ4JP-01-12 12 0,04 400 1600 8
 RJ4JP-01-16 16 0,04 700 2800 16
 RJ4JP-01-20 20 0,04 1000 4000 23
 RJ4JP-01-25 25 0,05 1550 6500 47
 RJ4JP-01-30 30 0,05 2200 8500 72
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
Delivery times  

Available from december
Ø8 from stock

More information: