My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® lindrylin® linear module SLW in new size – 10-120

… flat … broad … stable …

The drylin® W linear guide system in size 10-120 builds the broad basis for this new SLW size. The flat design has outstanding torsional rigidity due to the double shaft profile while the linear carriage offers high levels of space and support. The linear unit is suitable for both manual positioning and motorised operation. Both options can be supplied by igus® pre-assembled tested and ready for installation.

Highly stable and torsionally rigid

Fully supported

Flat, compact design

Comprehensive accessories available for manual adjustment

Motor connection possible via flange and extensions


Typical applications:Positioning tasks, for applications which require large supporting surfaces

Technical data

Ordering number   Stroke length Shaft weight Max. stat. load capacity rail material    
    [mm] [kg] addit. (pro 100 mm) axial [N] radial [N]      
ready for shipping in 3 working days SLW-0630 300 0.2 0.08 50 200 plastic Upon request Add to shopping cart
ready for shipping in 10 working days SLW-0660 NEW 300 0.3 0.12 50 200 plastic Upon request Add to shopping cart
ready for shipping in 3 working days SLW-1040 750 0.7 0.1 700 2800 Zinc die-casting 145.37 USD Add to shopping cart
ready for shipping in 3 working days SLW-1080 750 0.9 0.2 700 2800 aluminium 297.53 USD Add to shopping cart
ready for shipping in 3 working days SLW-1660 750 1.5 0.3 1200 4600 aluminium 282.22 USD Add to shopping cart
ready for shipping in 3 working days SLW-2080 1000 3 0.4 1600 6400 aluminium 307.48 USD Add to shopping cart
ready for shipping in 10 working days SLW-10120 750 1.6 0.25 700 2800 aluminium 323.34 USD Add to shopping cart
ready for shipping in 3 working days SLW-25120 1250 5.9 0.9 2500 10000 aluminium 557.84 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Ordering number   A Al H E1 E2 E3 l hw f lt tk ts
    -0,3 -0,3   +-0,15 +-0,15 +-0,15       +-0,1    
ready for shipping in 3 working days SLW-0630 54 60 20 40 45 51 100 18 1.2 20 11 6.6
ready for shipping in 10 working days SLW-0660 NEW 85 60 20 71 76 51 100 18 1.2 20 11 6.2
ready for shipping in 3 working days SLW-1040 74 69 29 60 60 56 113 24 1.5 22 11 6.8
ready for shipping in 3 working days SLW-1080 108 100 29 94 94 87 144 24 1.5 22 11 6.8
ready for shipping in 3 working days SLW-1660 104 100 37 84 86 82 150 35 1.5 25 15 9
ready for shipping in 3 working days SLW-2080 134 150 46 116 116 132 206 44 1.5 28 15 8.6
ready for shipping in 10 working days SLW-10120 154 100 29 140 140 87 144 24 1.5 22 11 6.8
ready for shipping in 3 working days SLW-25120 200 150 60 173 173 128 220 55 2.5 35 20 13.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Ordering number   tg kt sk sg kq d T l2 d2 d2 ha
                    standard Alternativ  
ready for shipping in 3 working days SLW-0630 - 8 7 M4 2 6 M8 15 M8 9.5
ready for shipping in 10 working days SLW-0660 NEW - 8 7 M4 2 6 TR08x1,5 15 TR08x1,5 9.5
ready for shipping in 3 working days SLW-1040 M8 6.4 9.5 M6 4.4 10 17 TR10x2* 14.5
ready for shipping in 3 working days SLW-1080 M8 6.4 9.5 M6 4.4 10 17 TR10x2 14.5
ready for shipping in 3 working days SLW-1660 M10 8.6 11 M8 5.5 16 20 TR14x4 18.5
ready for shipping in 3 working days SLW-2080 M10 8.6 14 M8 5.5 20 26 12 h9 23
ready for shipping in 10 working days SLW-10120 M8 6.4 9.5 M6 4.4 10 17 TR10x2 6h9 14.5
ready for shipping in 3 working days SLW-25120 M16 12.6 15 M10 5 25 26 14h9 30
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog


Delivery time 3-8 days

More information:


ready for shipping in 3 working days
ready for shipping in 10 working days