My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Heavy duty: iglidur® bearings up to 200 Mpa

... iglidur® TX1 ... stable ...

 

Extremely high strength and durability especially at high radial loads are the main features of the new iglidur® TX1 series. Due to the closed-loop wound structure, a high dimensional stability is achieved even in cases of severe impact.

Lubricant- and mainteance-free

Up to 200 MPa static and 140 MPa dynamic

wear-resistant

High pressure-resistant


Typical applications:Agriculture, construction machinery and commercial vehicles, heavy equipments etc.

 
Material table

General features
Density 2,1 g/cm3
Colour grey-green
Max. water absorption <0,1 weight-%
Mechanical properties
Bending E-module 12000 MPa
Max. permissible
static surface pressure (+20 °C)
200 MPa
Physical and thermal properties
Max. long / short term
application temperature
+ 120 °C/ +170 °C
Minimum application temperature - 60 °C
Electrical properties
Specific forward resistance > 1x1011 Ωcm
surface resistance > 1x1013 Ω

Ordering number d1 d1-Tolerance d2 b1
±0,25
   
 TX1SM-2025-20 20 0,02 - 0,15 25 20 Upon request 
 TX1SM-2025-30 20 0,02 - 0,15 25 30 Upon request 
 TX1SM-2025-40 20 0,02 - 0,15 25 40 Upon request 
 TX1SM-2030-30 20 0,02 - 0,15 30 30 Upon request 
 TX1SM-2530-20 25 0,02 - 0,15 30 20 Upon request 
 TX1SM-2530-30 25 0,02 - 0,15 30 30 Upon request 
 TX1SM-2530-40 25 0,02 - 0,15 30 40 Upon request 
 TX1SM-3035-30 30 0,02 - 0,15 35 30 Upon request 
 TX1SM-3035-40 30 0,02 - 0,15 35 40 Upon request 
 TX1SM-3040-40 30 0,02 - 0,15 40 40 Upon request 
 TX1SM-4045-40 40 0,02 - 0,15 45 40 Upon request 
 TX1SM-4050-50 40 0,025 - 0,175 50 50 Upon request 
 TX1SM-5055-50 50 0,025 - 0,175 55 50 Upon request 
 TX1SM-5060-60 50 0,025 - 0,175 60 60 Upon request 
 TX1SM-6065-60 60 0,025 - 0,175 65 60 Upon request 
 TX1SM-6070-80 60 0,025 - 0,175 70 80 Upon request 
 TX1SM-7075-60 70 0,025 - 0,175 75 60 Upon request 
 TX1SM-7080-100 70 0,05 - 0,2 80 100 Upon request 
 TX1SM-8085-100 80 0,05 - 0,2 85 100 Upon request 
 TX1SM-8090-100 80 0,05 - 0,2 90 100 Upon request 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
 


From stock

More information: