My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

…slim line…

lead screw driven linear axe  

...slim line...

The next generation of lead screw driven linear axes with reduced installation height

flat structure through side lead screw assembly

Lead screw mounted on ball bearings

Easy, smooth and fast operation

Driven by motor or manually

Low-profile design 20 mm (size 12), 30 mm (size 15)

Corrossion-resistant

Low weight

Lifetime predictable

Variable lead screw pitch:
size 12: TR8x1.5 / SG8x10 / SG8x15 size 15: TR12x3 / TR12x6P3 / SG12x25

Adjustable drylin® T miniature guide carriage
TWE-04-12 (size 12) or TWE-04-15 (size 15)


Typical applications:Automatic machinery, mechanical engineering, vending, medical device and lab engineering

lead screw driven linear axe  
 
 
 
Dimensions [mm]
Ordering number   Stroke length Weight max. load capacity max rpm
Max. speed    
      [kg] addit.
(per 100 mm)
axial [N] radial [N] [1/min.] [m/min.]    
 SLT-BB-0412 - 300 0.15 0.06 100 200 1000 1.5 222.27 USD 
 SLT-BB-0415 NEW 600 0.4 0.12 200 400 1000 3 289.66 USD 
More about selected part:
myCatalog
Ordering number   A Al H E1 E2 E3 L L2 d2 ha sg tk kt tg f lb lt d T* as    
 SLT-BB-0412 - 45 38 20 15 20 30 78 15 - 10 M3-7 6.5 6 M4 2.2 5 20 13 TR 08x1,5 11 222.27 USD 
 SLT-BB-0415 NEW 58 45 30 19 25 35 89 17 12 15 M3-13 8 4.5 M5-15 2.8 6.5 22 17 - 16 289.66 USD 
More about selected part:
myCatalog
* alternative with high-helix thread: Sg08x10 / Sg08x15 / Sg12-25
 


Available ex stock

More information: