My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

News and Line Extensions 2012

145 x new*

You can see our latest News Autumn 2012 on the "New" marking.

*News and line extensions

e-chains®, chainflex®, readycable® and readychain®

the-chain for long travels

guidelite for simple guide requirements

Realize travel distances up to 150 m, cost effectively and quickly.

guidelite for simple guide requirements    

E2/000 rol e-chain® - long travels at a low price from stock

Realize energy-efficient and cost-effective long travels.

E2/000 rol e-chain® - long travels at a low price from stock    

PPDS basic - Just switch off

Push/Pull force calculation as safety standard.

PPDS basic - Just switch off    

E4.1 roller - Just cut it out

Reduce drive power for moving energy chains - now also with the E4.1 standard kit

E4.1 roller - Just cut it out    

P4 - Save energy and space

Smallest radii for roller energy chain P4 - longest travel distances, even for small installation spaces.

P4 - Save energy and space    

guidefast - easy assembly

Cost effective energy supply for crane gantries and building cranes - quickly installed as a toolbox solution

guidefast - easy assembly    

e-chains® expert QC. 60

With the e-chains® expert QC.60, you can quickly and easily find appropriate e-chainsystems® specifically for your application

e-chains® expert QC. 60    
the-chain for vertical applications

e-spool® modular kit

The alternative to the cable drums - cable-friendly and guides various media safely.

e-spool® modular kit    

liftband - Guide upward

Modular, silent, space saving - guide media, energy and data upward.

liftband - Guide upward    

guidelok slimline F - quickly upward

No rattling and striking during lateral accelerations - safely guide up to heights of 50 m - now in new sizes.

guidelok slimline F - quickly upward    

e-spool® - Multi-Energy-Spool

The alternative to the cable drum - cable friendly and a secure guide for various media.

e-spool® - Multi-Energy-Spool    
the-chain circular applications

Rotation modules - High stacking

Realize circular motions up to 900° and more, even for high loads, using igus® rotation modules.

Rotation modules - High stacking    
the-chain multiaxis applications

triflex® TRLF - quickly inserted

Faster filling of thick hoses and cables.

triflex® TRLF - quickly inserted    

triflex® RSP - adjustable retrieval

Avoid loop formations at the robot wrist - now with continuously adjustable retract force.

triflex® RSP - adjustable retrieval    
the-chain for chip areas

Aluminum lid - Open Aluminium lids

Removable aluminum lids for the E4.1 system.

Aluminum lid - Open Aluminium lids    

Chip-proof connecting elements - tight

Chip-proof connecting elements of energy tubes - "all-around" fastening and integrated C rails.

Chip-proof connecting elements - tight    

RX - afrom stock against hot chips

High temperature plastic version of the chip-proof RX-energy tubes from stock - 850°C in as little as 24 hrs.

RX - afrom stock against hot chips    
the-chain with housing

micro flizz® - More
cables

A system for data, media and signals in a new size - maintenance-free alternative to the conductor line.

micro flizz® - More  cables    
the-chain for high dynamic applications

Growth in size

New width for R4.112.

Growth in size    

Even larger

Extension of the successful E4.1 program.

Even larger    

Lower installation time

Simple tool - high benefit: Save time with new chain-opener for E4 and E6

Lower installation time    

E3 Connecting elements - Up, down, in front ... Whatever

Space saving "all-around" fastening for the highly dynamic E3 energy chains.

E3 Connecting elements - Up, down, in front ... Whatever    

E61.52 - quiet, smooth-running,

Now also with 52 mm inner height - new generation of smooth-running cleanroom energy chains.

E61.52 - quiet, smooth-running,    

Series E4.38L - cost-effective

Extension of the E4.1 light program: Series E4.38L

Series E4.38L - cost-effective    
the-chain in small and medium sizes

E2.15 - mini, open

Maximum variability with an energy chain - modular design lowers cost and increases options.

E2.15 - mini, open    

Product extension E2 micro - more choice

Extension to the product variety - new bending radii for more cable variety and space availability.

Product extension E2 micro - more choice    

Product extension E2 mini - of small

Extension of product range - new radii for increased cable variety and space availability

Product extension E2 mini - of small    
the-chain endless circulating

c-chain® - continuously circulating from stock

Improved economics by standardization - toolbox of continuously revolving energy chains.

c-chain® - continuously circulating from stock    
the-chain for special requirements

ESD/ATEX from stock

Permanently conductive energy chain ESD/ATEX - product range available within 24 hours.

ESD/ATEX from stock    

Detectable e-chain® - detectable

Magnetically detectable plastic energy chain for the food and tobacco industries

Detectable e-chain® - detectable    
the-chain for more possibilities

System E4 - universal, easy, cable friendly

Further interior separators to increase the service life of the cable by factor 4.

System E4 - universal, easy, cable friendly    

System E6 - new connecting elements

Further interior separators to minimize cable wear up to 75%

System E6 - new connecting elements    

chainflex®, readycable® and readychain®

Chainflex® special cable configurator - your desired cable within only 3 minutes...starting at 300 m...in 3 weeks

Request custom cables

chainflex® custom cable configurator for special cables – only 3 minutes... starting at 300 m

Request custom cables    
Fibre-optic cable

Fibre-optic cable

for highest demands

Fibre-optic cable    
Save 50% with new tool for cables

CFRIP convenient to unpack

Intelligent solution for fast and effective stripping of long stripping length.

CFRIP convenient to unpack    
Control cables to 48 wires bundlle braided

CF130.UL and CF140.UL PVC multi-core

Product extensions multi-strand braiding in bundles

CF130.UL and CF140.UL PVC multi-core    

CF77.UL.D and CF78.UL PUR multi-core

Product extensions multi-strand braiding in bundles

CF77.UL.D and CF78.UL PUR multi-core    
30% faster assembled

CF211 new generation

Optimized stranding and shield superstructures.

CF211 new generation    
secure data transmission

PVC data cable CF240

This proven cable series was now expanded by a new member.

PVC data cable CF240    
Industrial Ethernet, Coax

CFBUS.04X - power over ethernet

300V UL certification.

CFBUS.04X - power over ethernet    

CFKoax2.01 - 50 Ω Coax

50 Ω coax special cable for the most demanding applications.

CFKoax2.01 - 50 Ω Coax    

CAT5 Ethernet special cable

Halogen-free Ethernet CAT5 special cable for the most demanding applications.

CAT5 Ethernet special cable    
Robot cables

CFROBOT 3D control cables

Twistable PUR control cable and twistable Profinet cable

CFROBOT 3D control cables    

CFROBOT 3 twisted pair data cable

Twisted pair data cable for torsion applications.

CFROBOT 3 twisted pair data cable    
Special cables for special applications

CFSPECIAL for increased tensile loads

PROFIBUS/Ethernet cables for hanging applications, applications up to 50 m.

CFSPECIAL for increased tensile loads    

CFSPECIAL.414 for the rail

chainflex® CFSPECIAL.414 for rail vehicles.

CFSPECIAL.414 for the rail    

CFSPECIAL.544 anti-microbial

chainflex® CFSPECIAL.544 for hygiene applications: anti-microbial.

CFSPECIAL.544 anti-microbial    
readycable® and readychain®

From 24h

Tamper-resistant cable available from 24 hours

From 24h    

Intercontec SpeedTec molded

Tamper-resistant cable

Intercontec SpeedTec molded    

Assembly transport rack

Customizable assembly transport rack for ready-to-install energy supply systems

Assembly transport rack    

CFTHERMO - ready assembled

Assembled thermal compensation cable for Type J and Type K.

CFTHERMO - ready assembled    

USB 3.0 cable - 8x faster

Assembled USB 3.0 – with Type A plug.

USB 3.0 cable - 8x faster    

Intercontec SpeedTec - shorten assembly times

Quicklock connector: Intercontec Speedtec by igus®

Intercontec SpeedTec - shorten assembly times    

Polymer Automation

All from a single source

Low-cost automation with favourably priced polymer components.

All from a single source    
robolink®

Accessory

Universal adapter piece for cameras on our articulated arms.

Accessory    

2 DOF

robolink® joint 2 DOF, with angle sensors optionally.

2 DOF    

robolink® 1 DOF - oscillatory

robolink® joint with optional angle sensor

robolink® 1 DOF - oscillatory    

robolink® sensors - positioning

Magnetic incremental angle sensors.

robolink® sensors - positioning    

robolink® gripper - gripping

Various grippers are adaptable.

robolink® gripper - gripping    

Configurator for robolink®

Configure individually from the robolink® robot articulated module and inquire or order directly online.

Configurator for robolink®    

IME v2369 igus® motion editor for robolink®

A simple, intuitive control software is now available to program individual articulated arms of a hardware configuration.

IME v2369 igus® motion editor for robolink®    
pikchain®

Polymer bearings - iglidur®, igubal®, drylin® and xiros®

Lubrication- and maintenance-free bearing technology

PFOA-free*

Eco-friendly: PFOA-free iglidur® materials

PFOA-free*    

New sizes piston rings

More piston rings

New sizes piston rings    

Free design

More wear-resistant parts on request.

Free design    

iglidur® G V0 - does not burn

New iglidur® polymer plain bearings with UL94 V0 rating

iglidur® G V0 - does not burn    

iglidur® Q2 - even higher loads

Comprehensive product extension to the new high load bearing up to Ø75mm.

iglidur® Q2 - even higher loads    

iglidur® Q2 E - and even higher loads

Service lives previously not achieved in with an injection- molded polymer bearing heavy duty pivoting applications.

iglidur® Q2 E - and even higher loads    

iglidur® P210 - versatile & rugged

Finally with standard product range.

iglidur® P210 - versatile & rugged    

iglidur® C500 - versatile in chemicals

The chemical bearing for any eventuality.

iglidur® C500 - versatile in chemicals    

iglidur® JVFI - pre-stressed in inch dimensions

Pre-tensioned flange bearings in inch dimensions.

iglidur® JVFI - pre-stressed in inch dimensions    

iglidur® Clip On - connect & rest

The reliable bearing solution for any sheet metal.

iglidur® Clip On - connect & rest    

iglidur® knife edge rollers - accurate & lubricant-free

Lubricant-free and precise deflection of conveyor belts.

iglidur® knife edge rollers - accurate & lubricant-free    

QuickBearing - Product finder for iglidur® plain bearings

The expansion from five to 16 full-range iglidur® materials is now also covered by the iglidur® product finder.

QuickBearing - Product finder for iglidur® plain bearings    

Wear-resistant

Low-Cost material for long service life at low and medium loads: iglidur® J4

Wear-resistant    

iglidur® bar stock P210 - high impact strength

Versatile, robust and universal

iglidur® bar stock P210 - high impact strength    

iglidur® bar stock J350 - versatile

For use in high temperature applications

iglidur® bar stock J350 - versatile    

iglidur® bar stock A350 - food

FDA compliant material for food industry applications.

iglidur® bar stock A350 - food    

iglidur® bar stock T220 - tobacco

Special material for the tobacco processing industry.

iglidur® bar stock T220 - tobacco    

iglidur® X bar stock - 250°C from stock

Resistant to chemicals and temperatures up to 250 °C.

iglidur® X bar stock - 250°C from stock    

Material finder and special dimensions request

The iglidur® product finder for bar stock shows you the iglidur® material that matches your application with just a few clicks.

Material finder and special dimensions request    

Intermediate size

New size for Slewing Ring Bearings: iglidur® PRT-01-50.

Intermediate size    

Distance & Position

New light spacer ring also for PRT-01-200 now availabe.

Distance & Position    

iglidur® PRT-01-20 with teeth

Toothed outer ring for direct drives, now also for the smallest size.

iglidur® PRT-01-20 with teeth    

iglidur® PRT with square flange

For direct installation on level surfaces.

iglidur® PRT with square flange    

iglidur® PRT distance ring - supported

Aluminum spacing ring, now also for the 300 installation size.

iglidur® PRT distance ring - supported    

iglidur® PRT with head ring for clamping

iglidur® PRT slewing ring bearing with head ring for clamping.

iglidur® PRT with head ring for clamping    

iglidur® PRT manual clamp

Friction lock ensures fast installation.

iglidur® PRT manual clamp    

iglidur® PRT with glide elements

Clean solution: PRT-design 01 with glide elements from FDA compliant iglidur® A180.

iglidur® PRT with glide elements    
Maintenance-free dry-running with xiros® ball bearings

Higher loads

New xirodur® B180 axial polymer ball caster

Higher loads    

Double-rowed

New double row design of the xirodur® B180 axial ball bearings.

Double-rowed    

Thinner

Thin bearing for xirodur® polymer ball bearings.

Thinner    

xirodur® B180 FDA upgrade

The FDA upgrade for the xirodur® B180 product range for the food industry.

xirodur® B180 FDA upgrade    

Double row ball bearing B180

New double row design.

Double row ball bearing B180    

xiros® B180 - inch dimensions

xiros® B180 polymer plain bearings, now in inch dimensions.

xiros® B180 - inch dimensions    

xiros® B180 polymer ball transfer unit

New, smaller xiros® B180 polymer ball bearing.

xiros® B180 polymer ball transfer unit    

Axial ball bearings

Product range is extended by installation size 51104.

Axial ball bearings    

xirodur® B180 polymer ball bearing

New dimensions for xirodur® B180 polymer ball bearing.

xirodur® B180 polymer ball bearing    

xiros® F180 - more conductive

The xiros® polymer ball bearings programm with protection against electrostatic discharge (ESD).

xiros® F180 - more conductive    

xirodur® C160 - more chemicals

New dimensions for xirodur® C160 polymer ball bearings.

xirodur® C160 - more chemicals    

xirodur® A500 - hot occasions

New dimension for xirodur® A500 polymer ball bearings.

xirodur® A500 - hot occasions    
Self-adjusting, lubrication-free igubal® sphericals

Save time

Easy assembly and disassembly of ball pins with defined forces.

Save time    

Replaceable

Reduce costs and time with removable ball pins.

Replaceable    

Adjustable

Fixed position spherical bearings, clearance-free movement of the ball pin.

Adjustable    

igubal® clip spherical bearings - Heavy Duty

igubal® clip spherical bearings - HD with additional dimensions.

igubal® clip spherical bearings - Heavy Duty    

igubal® rod end bearing - new sizes

Clipped in spherical ball in a rod end bearing with interior thread – 2 new sizes KCRM.

igubal® rod end bearing - new sizes    

igubal® pillow block adapter

Using existing holes, 1:1 exchange possible

igubal® pillow block adapter    

igubal® coupling bars - tool system

The flexible system for customized versions lowers costs.

igubal® coupling bars - tool system    

igubal® spherical clip bearings - simple connection

The easy installation saves time.

igubal® spherical clip bearings - simple connection    
drylin® linear guide systems

Square & multifunctional

Kit for small loads.

Square & multifunctional    

roll and slide…new size

Hybrid carriage with rollers for horizontal assemblies: New size.

roll and slide…new size    

Small…smaller...mini

Even smaller: New size 07 for drylin® T miniatur linear guide systems.

Small…smaller...mini    

Only 6 mm high

New size for drylin® N, system N17.

Only 6 mm high    

drylin® Q 10 - small and angular

Anti-rotation linear system with square tube

drylin® Q 10 - small and angular    

drylin® T - small, adjustable & precise

Increased precision for small installation spaces.

drylin® T - small, adjustable & precise    

drylin® W size 25 - lager & 2 tonnes of load

Higher loads with the extension of the successful drylin® W toolbox: drylin® W installation size 25.

drylin® W size 25 - lager & 2 tonnes of load    

drylin® W guides made of stainless steel - V4A

Linear glide applications in aggressive media

drylin® W guides made of stainless steel - V4A    

Gliding material iglidur® E7 - goes on and on

The new iglidur® gliding material was developed specially for linear movements.

Gliding material iglidur® E7 - goes on and on    
drylin® leadscrew drives

Miniature…small(er)

Miniatur lead screw nuts

Miniature…small(er)    

Clearance-free

High helix clearance-free for life: New sizes for Zero-Backlash.

Clearance-free    

Counter-rotating

Increased flexibility for format adjustments: reverse drylin® lead screws.

Counter-rotating    

Spherical trapezoidal lead screw nut

To compensate for angular errors on attachment brackets.

Spherical trapezoidal lead screw nut    

Trapezoidal screw drives - new material

New materials for screw drives.

Trapezoidal screw drives - new material    

Aluminum lead screws with trapezoidal threads

iglidur® materials mated with coated aluminum

Aluminum lead screws with trapezoidal threads    

New steep threaded
dimensions

Four new steep threaded dimensions available.

New steep threaded dimensions    

Lead screw unit service life calculation

With the help of the drylin® lead screw system expert, you can quickly and easily find the most suitable solution consisting of lead screw and lead screw nut and will be provided with an estimate of the expected service life.

Lead screw unit service life calculation    

drylin® drive technology

drylin® linear axes

High loads, space saving

Expansion of the compact and rugged SLW type series: SLW lead screw linear axis for manual and motor drive.

High loads, space saving    

GRW-0630 - highly dynamic at small loads

Small and light cantilever axis for "pick & place" applications

GRW-0630 - highly dynamic at small loads    

SAW-spindle linear axes - stable & robust

Extension to the robust and rugged SAW type series.

SAW-spindle linear axes - stable & robust    

Low profile linear axis - small, light weight, lubricant-free

22mm x 28mm: miniature linear axis for manual or motor operation.

Low profile linear axis - small, light weight, lubricant-free    

SLW-1040 - quiet spindles for strokes > 750 mm

Clever solution for long stroke lengths of the SLW linear modules.

SLW-1040 - quiet spindles for strokes > 750 mm    

Zero backlash lead screw nut

Zero backlash lead screw nut in the linear axis.

Zero backlash lead screw nut    

Ball bearing pillow block without lead screw

Useful extension to the drylin® toolbox.

Ball bearing pillow block without lead screw    

Type series SLW with ball bearings

SLW-BB-1080 with ball bearing supported lead screw for high RPM's.

Type series SLW with ball bearings    
drylin® E motors

Angle adjustments up to approx. 90°

Easily connect motors.

Angle adjustments up to approx. 90°    

IP 68 step motor and vacuum step motor

Vakuum or under water applications? Stepper motors for extreme environments.

IP 68 step motor and vacuum step motor    

Motor with spindle - integration

drylin® step motors available with integrated drive lead screw.

Motor with spindle - integration    

DC motors - Simply rotate

Product extension with low-cost DC motors

DC motors - Simply rotate    

IP 65 step motor - Lasts in wet conditions

New motor with spray water protection.

IP 65 step motor - Lasts in wet conditions    

AdapterKit - fast mounting

The new adapter kits can be used to quickly and easily assemble a multi-axis portal.

AdapterKit - fast mounting    

MotorKit - construction kit

In order to connect the motors to the existing drylin® axes.

MotorKit - construction kit    

drylin® drive system configurator

Just enter useful application-data and compare adequate Linear Slide Tables online quickly and easily. Now including motors

drylin® drive system configurator    
Award-winning igus® designs 2012
 
robolink® with drive

Drive unit for a 4-axis articulated arm

 
pikchain®

pikchain® conveyor chain for pick and place solutions.

 
DryLin® W Mono-Slide

Just quickly assembled

 
DryLin® W Hybrid carriage

Like it`s on rails, now also horizontal

News and program line extensions archive

2011

2010

2009