My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

positioning

SAW-linear actuators with E-Drives

 

Ready to fit linear axes with stepper motor type NEMA 17, 23, 32 and 34.

Trapezoidal or high helix spindle

Leadscrew with ball bearing

Pitch 1,5 mm, 2 mm, 3 mm, 12 mm, 15 mm or 50 mm per revolution

Compact design, low weight, high stability

Low-priced

100% lubrication-free

Two sizes ready for install available from stock with motor flange, coupling and motor

Optional with adjustable linear bearings and clearance-free, pretensioned carriage

Besides the standard right-handed spindle, left-handed or counter spindles can also be used

 
Order your individually configured linear unit with motor:

1. Select linear axis.
2. Choose motor flange.
3. Select coupling.
4. Choose motor.
5. Order complete and ready to assemble.

 
 
 
Dimensions linear axes [mm]
Ordering number A Al H E1 E2 E3 l lc hw f lt    
  -0,3 -0,3   ±0,15 ±0,15 ±0,15         ±0,1    
 SAW-0630 54 60 32 40 45 51 112 92 30 13.5 26 295.39 USD 
 SAW-1040 74 69 50 60 60 0 129 91 45 22.5 30 253.51 USD 
 SAW-1080 108 100 58 94 94 87 163 131.5 49 22.5 31.5 422.93 USD 
 SAW-1660 104 150 78 84 86 132 220 175 72 38.5 35 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Ordering number tk ts tg kt sk sg kq d T ha    
        ±0,1                
 SAW-0630 11 6.6 - 20 0 5 10 5 - 21.5 295.39 USD 
 SAW-1040 11 6.8 M8 6.4 9.5 M6 3.5 10 - 35.5 253.51 USD 
 SAW-1080 11 6.8 M8 18 9.5 M6 3.5 10 Ø10 37.5 422.93 USD 
 SAW-1660 15 9 M10 8.6 11 M8 5.5 16 - 59 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Dimensions motor flange [mm]
Ordering number fits Linear Slide Tables AM HM LM dC dN IF dE4 E4 E4 E5 E6    
          +0,15     Ø +0,1 NEMA ±0,15 ±0,15    
 MF-1123-NEMA17 SAW-0630 42.5 42.5 45 22 3.2 4 43.5 31 17 11 23 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Dimensions coupling [mm]

Ordering number fits Linear Slide Tables Length
[mm]
Diameter  
COU-AR-K-050-080-25-26-B-AAAA SAW-0630 26 25  inquire
COU-AR-K-063-100-32-32-B-AAAA SAW-1040 32 32  inquire

 


3-4 days

More information: