Part No. | Number of cores and conductor nominal cross section | Outer diameter | Copper index | Weight |
---|---|---|---|---|
[mm²] | [mm] | [kg/km] | [kg/km] | |
CF140.05.04.UL | (4G0.5)C | 7.5 | 38 | 81 |
CF150.UL.15.25. | 25G1.5 | 24.5 | 371 | 746 |
CF211.PUR.03.06.02 | (6x(2x0.34))C | 10.0 | 63 | 119 |
CFLG.12LB.9/125 | 12x9/125 | 15.0 | 0 | 125 |
CF211.007 | (4x0.34)C | 5.5 | 25 | 45 |
CF330.2400.01.D | 1x240 | 29.5 | 2351 | 2436 |