My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

All drylin E motor products for 2024

drylin E motor control system D1 with PROFINET

... simple integration in conjunction with Siemens control systems ...

drylin® E D1 PROFINET
Tech up:
  • Compatible with many automation control systems with PROFINET
Cost down:
  • Fast integration thanks to certified D1 motor control system
Proof:
  • D1 compatible with PROFINET with 18% market share
Sustainability:
  • Older D1s can be upgraded to PROFINET with a free firmware update
Learn more

drylin E control units for the D1 motor control system

... getting started with automation the easy way ...

control units
Tech up:
  • Simple operation of automation processes
Cost down:
  • Fast commissioning thanks to interaction between D1 and control units
Proof:
  • 80% time saving thanks to prefabricated control units
Sustainability:
  • Reusable and durable
Learn more

drylin E lead screw motors in installation size NEMA 8

... small and strong ...

lead screw stepper motors
Tech up:
  • Space-saving drive solution with a flange dimension of just 20mm
Cost down:
  • Cost reduction for a machine due to smaller installation space and lightweight feature
Proof:
  • 30% gained installation space compared to NEMA 11
Sustainability:
  • CE according to ROHS
Learn more

drylin E stepper motors with encoder in IP65

... precise and protected ...

stepper motors ip 65
Tech up:
  • Stepper motor series with encoder for humid environments from 0.5 - 5.9Nm
Cost down:
  • 1m connection cable and inexpensive Molex connectors available
Proof:
  • 12% gain in overall length compared to NEMA 17 with metric connector
Sustainability:
  • CE according to ROHS
Learn more

drylin E double axes with stepper motors

... space-saving and strong ...

double axis
Tech up:
  • Space-saving drive solution with high torque absorption
  • In four different sizes
Cost down:
  • Predefined double axes
Proof:
  • 50% gained installation space compared to externally assembled motor
Sustainability:
  • Also available with replacement bearings for a longer service life
Learn more

Further new motor products | 2023

drylin E stepper motors with double shaft

... two drives in one ...

drylin® E stepper motor dual shaft
Tech up:
  • Four dual-shaft stepper motors for space-saving design
Cost down:
  • Space-saving design with double-shaft stepper motor helps reduce costs
Proof:
  • Stepper motors from 0.5Nm to 5.9Nm
Sustainability:
  • Wear and maintenance-free
Learn more

drylin E cost-effective, clip-on connection cables

... cables for EC/BLDC motors ...

drylin® E motor cables
Tech up:
  • 12 cables for 12 EC/BLDC motors
Cost down:
  • Suitable for igus EC/BLDC motors
Proof:
  • Flame-retardant and silicone-free
Sustainability:
  • For heavy duty applications
Learn more

drylin E clip-on support for the control cabinet

... for brake resistors & drives ...

drylin® E supports
Tech up:
  • Three drive supports for 12 stepper motor drives
  • Two brake resistor supports for four brake resistors
Cost down:
  • Holder for stepper motor drives suitable for igus D7, D8, D9
  • Support for brake resistors suitable for all igus products in the category
Proof:
  • Particularly light: the stepper motor drive support weighs 145g and the brake resistor support only 180g.
Sustainability:
  • Lubrication and maintenance-free
Learn more

drylin E lead screw stepper motors in installation size NEMA 14

... space-saving motors for tight installation spaces ...

drylin® E lead screw stepper motors in installation size NEMA14
Tech up:
  • One installation size, two lengths, four motor types with and without angular encoder
Cost down:
  • Suitable for igus® lead screws and control systems
Proof:
  • 15% smaller installation space compared to NEMA17 stepper motors
Sustainability:
  • Maintenance-free and can run for up to 20,000 operating hours
Discover in the shop

drylin E shaft stepper motors with encoder and brake

... turn precisely ...

drylin® E shaft stepper motors with encoder and brake
Tech up:
  • 10 motors for any application
Cost down:
  • Suitable for igus control systems
Proof:
  • Holding torque from 0.03Nm to 12Nm
Sustainability:
  • Maintenance-free and CE (EMC) approved
Discover in the shop

drylin E motors with Molex connector

... connect quickly & safely ...

drylin® E motors with Molex connector plug
Tech up:
  • Standard Molex connectors for quick and secure installation
Cost down:
  • Installation costs are reduced thanks to plug in connections
Proof:
  • 95% faster installation than solder or screw connection
Sustainability:
  • Maintenance-free and wear-free
Discover in the shop

drylin E power supply for automation

... energy for every movement ...

Voltage supply for automation
Tech up:
  • Eight different voltage supplies for every application
Cost down:
  • Suitable for igus control systems and motors
Proof:
  • Voltage range 24-48V and currents 2.5-20A
Sustainability:
  • Maintenance-free
Learn more

drylin E experience and sample programs

... fast commissioning ...

drylin® E dryve Experience & sample programs
Tech up:
  • Functional software integration through sample programmes
  • Presentation, explanation and demonstration of the respective motor control system
Cost down:
  • Reduce commissioning costs through online services
Proof:
  • 50% time savings by summarising the most frequently asked questions via videos and 90% faster commissioning
Sustainability:
  • Digital data and no printed paper content
Learn more

drylin E firmware update for D1

... functional extension ...

Firmware update for D1
Tech up:
  • 11 Improvements/functions for automation
Cost down:
  • The free update can be loaded on any D1
Proof:
  • Shorter commissioning thanks to tips in the GUI
Sustainability:
  • Digital product with unlimited multiple use
Learn more

Motors online shop

Motors shop Order stepper motors, DC motors, EC/BLDC motors, control systems, gearboxes and more online.
 
Go to the online shop

Electric motor product finder

Electric motor product finder

Find the suitable motor for your application: simply enter your requirements and receive suitable suggestions.

Go to the configurator

Make a product enquiry

Motor news enquiry Do you have questions about one of our new products or would you like to make an enquiry? Then write us a message here.
 
Send an enquiry now


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH