My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

All 2023 drylin® E drive technology news

SLW-0620 linear module for the smallest installation spaces

... small and strong ...

EGW-20120
Tech up:
  • Efficient and quiet operation due to dryspin® high helix thread
  • Save valuable installation space
Cost down:
  • Space-saving design requires less installation space and helps reduce costs
Proof:
  • High helix thread with 6.35mm diameter
  • Up to 24.4mm feed rate per rotation
Sustainability:
  • drylin® W linear guide and dryspin® lead screw technology are 100% lubrication-free and maintenance-free
Learn more

ZLN-40-OD fast small toothed belt axis

... quick reverse positioning ...

GEN_ZLN-40-R-L
Tech up:
  • Low installation height of 27mm
  • Quick reverse positioning
Cost down:
  • Space-saving design requires less installation space and helps reduce costs
Proof:
  • Double carriage
Sustainability:
  • Lubrication-free with drylin® N low-profile linear guide
Learn more

SHT-HYD hygienic design study

... FDA-compliant adjustment ...

SHT-HYD hygienic design study
Tech up:
  • Hygienic design for the highest demands
  • FDA-compliant lead screw axis
Cost down:
  • Design prevents the accumulation of dirt and thus also maintenance effort
Proof:
  • dryspin® stainless-steel lead screw (Ds18x4)
  • Patented, tested design
Sustainability:
  • 100% lubrication-free and maintenance-free
  • Very hygienic
Learn more

drylin® EGW - Endless Gear linear module

... an almost endlessly expandable drive ...

EGW-20120
Tech up:
  • Rack and pinion elements modularly (endlessly) expandable
  • For applications > 2,000mm
Cost down:
  • Suitable for drylin® W standard rail WS-20
  • Linear carriage with exchange bearing for bearing changes
    directly on the rail
Proof:
  • Load 200N, speed 1m/s, room temperature,
    total stroke length 15,000mm/cycle, tested for 45,000 cycles
Sustainability:
  • 100% lubrication-free through the use of igus®
    high-performance polymers in all bearing points
Learn more


drylin® E linear module with dryspin® lead screw technology

... more dynamic than ever ...

SLW-BB-25120
Tech up:
  • Configurable with seven dryspin® high helix threads
  • Linear carriages available in varying lengths
Cost down:
  • Ready-to-install linear module in required length with millimetre accuracy
Proof:
  • dryspin® thread Ds20x80 in SHT-30: 500N axial force, 300mm stroke length, 0.6m/min. feed, 7.6rpm, 50% duty cycle
  • Result: min. service life of 123,094 double strokes
Sustainability:
  • 100% clean and hygienic operation
Learn more

drylin® E ready-to-install ZLW-1050-ES toothed belt axis

... slim and fast ...

ZLW-1050-ES
Tech up:
  • Extremely durable thanks to stainless steel components
  • A ZLW stainless-steel linear module with a compact width (50mm) is being added to the drylin® modular system
Cost down:
  • Ready-to-install system
Proof:
  • Tested in the igus® laboratory: drylin® W linear system, Ø 10mm, carriage length 100mm, iglidur E7 liners, load 30N, service life 4,000km in continuous operation until bearing replacement
Sustainability:
  • Completely lubrication-free operation
Learn more


drylin® E ready-to-install SLWC-1030-FL linear module

... small and strong with lead screw motor …

SLWC-1030-FL
Tech up:
  • For dryspin® pitches with Ø 10mm
Cost down:
  • Ready-to-install system with lead screw support in the motor
  • Reduces installation space by up to 35%
Proof:
  • Tested in the igus laboratory: dryspin thread Ds10x25, stroke length 300mm, dynamic axial force 300N, speed 24rpm, duty cycle 50%, result: service life of 204,260 double strokes 
Sustainability:
  • 100% lubrication-free and maintenance-free
Learn more


drylin® E drive technology configurator

... more functions and even easier configuration ...

Drive technology configurator
Tech up:
  • Implement development ideas faster through automatic calculation and combination of individual parts
Cost down:
  • Time saving due to automatic calculation and design in the tool
Proof:Sustainability:
  • Configure lubrication and maintenance-free products online
Learn more

Drive technology online shop

Drive technology shop Order finished linear modules in standard sizes directly online.
Go to the online shop

Drive technology configurator

Drive technology configurator Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

Make a product enquiry

Drive technology News - Query Do you have questions about one of our new products? Then write us a message here.
Send an enquiry now


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH