My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

robolink® low-cost robots

Quick and easy automation - the versatile robolink modular system

The robolink modular system enables you to automate your processes individually and cost-effectively. For example with the numerous possible combinations that robolink Apiro offers you with its various joints and new sizes. Or with the online tool "robolink Designer", which helps you to configure your customised articulated robot and simulate its movement. Also new to the product range is a robolink 4 or 5-axis robotic arm, which is faster and more cost-effective than its predecessors. The cables on this model are routed in the housing and an integrated control unit makes it ready for use immediately.

News highlights

robolink 4- or 5-axis robot arm

With and without integrated control system: RL-DP

  • Payload up to 30N
  • Cycle times > 6s
  • Reach up to 790mm
  • Version with drive encoders possible
  • Available as 4 DOF or 5 DOF (degrees of freedom) 

Modular robolink Apiro kit

Apiro – inspired by the Greek word "unlimited". A modular articulated joint kit for a wide range of kinematics and now ready for series production in initial installation size 20.

  • Worm gear with tribologically optimised
    material compounds
  • Inverted gearbox available
  • Gearbox linear guide available
  • Can also be designed with 6 DOF (degrees of freedom)
  • Motor drive or manual drive
  • Modules can be connected in circuit consecutively, side by side