My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Trough clip

Energy supply for static cables. Trough clip, guides cable along the guide trough

The trough clip is a cable guide for the permanently installed cables on the outside of an aluminium SuperTrough. In the case of centrally fed-in e-chains, the cables can be fitted on the outside of the trough and guided to the fixed end. The trough clip is simply clipped into the groove of the trough. A simple snap hook closes the clip and the cables can be secured from both sides with cable tiewraps.

  • Easy installation
  • Cable laying on the outside of the igus aluminium SuperTrough
  • Simple snap-on hook locking mechanism
  • Strain relief with cable tiewraps is possible

Typical application areas:
Long travels with aluminium SuperTrough, for permanently laid cables

 
Product range:

Part No.Inner heightOuter heightInner widthOuter height 
SLC.40.17.040 mm73.6 mm17 mm44 mm Request

Trough clip  

 

1

Practical cable guidance for the outside of igus® aluminium troughs.

2

Suitable for all igus® super aluminium troughs.

The trough clips can be used with the following troughs:
Trough clip  

Without glide bar With glide bar
971.30.SL(A) 971.31.SL
972.02.30.SL(A) 972.02.31.SL
972.30.SL(A) 972.31.SL
972.30.SL(A) 972.31.SL
972.30.SL(A) 972.32.SL
973.30.SL(A) 973.31.SL
974.30.SL(A) 974.31.SL
975.30.SL(A) 975.31.SL

Delivery times  
Available

From summer

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
If you would like to request catalogs or samples then please complete your address here.
Form of address:
Street:
Postcode:
Town:
Country:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send