My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

e-skin® soft energy chains suitable for cleanrooms

Now available with softer material

e-skin is a corrugated tube consisting of an upper and lower shell that form a complete enclosure when connected together. The e-skin soft is a further development of our existing e-skin product range. It uses a softer material than the standard e-skin. This development was prompted by customer demands for lower installation heights.

  • Compact, modular design
  • Flexible filling
  • Reclosable opening mechanism: easy filling with "zipper" function
  • Especially suitable for cleanrooms and completely closed
  • Can be shortened as necessary
  • KMA mounting bracket, optionally with strain relief
  • Mounting brackets to be sealed tightly by means of PU block

Typical application areas: cleanroom applications with compact installation spaces, short travels, semi-conductor production, LCD/LED panel production

 
Product range:

Part No.Inner heightOuter heightInner widthOuter heightInstallation heightPitch 
SKS28.068.02.128 mm40 mm68 mm95 mm<200mm7 mm Request
SK28.068.02.128 mm40 mm68 mm95 mm265 mm7 mm Request
SK40.085.02.138 mm57 mm85 mm118 mm355 mm7 mm Request
The e-skin soft has not been fully tested yet. Technical data such as unsupported lengths and maximum travel lengths have not yet been determined.

e-skin® soft  

installation dimensions – SKS28/SK28

e-skin® soft  

Installation dimensions – SK40

Further information

Cables that are suitable for cleanrooms  

918 cleanroom-compatible chainflex cables IPA
Class 1, available from stock with 36-month guarantee.

Delivery times  
Available

From summer

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
If you would like to request catalogs or samples then please complete your address here.
Form of address:
Street:
Postcode:
Town:
Country:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send