My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

e-skin® flat

e-skin flat - fits even into the smallest installation spaces – ideal for the semiconductor industry

The design study e-skin flat was developed to meet customer requirements. The e-skin versions SK28 and SK40 have been developed especially for requirements in cleanrooms for semiconductor and LCD production. The latest igus solution for these special applications is the design study e-skin flat. It is especially low profile and fits in small installation spaces. It still offers the advantages of modular design and easy filling.

  • Very compact structure
  • Modular structure with
    profiles that can be connected to each other
  • Openable, flexible filling
  • Especially suitable for cleanrooms
  • Can be shortened as necessary

Typical application areas:  cleanroom applications with compact installation spaces, short travels, semi-conductor production, LCD/LED panel production

 
Product range:

Part No.Inner height øOuter height øNumber of chambersOuter width of chambers 
SKF12.6.01.112 mm13 mm2/3/4/5/638/54/75/91/112 mm Request
This is a design study. Technical data have not yet been fully determined.

e-skin flat

1. Easy to open
2. Easy to connect to each other

 

The e-skin flat consists of double profiles with 2 cable chambers each produced by continuous extrusion. These can be connected to wider systems. The individual chambers can be opened and closed with a zipper closure and can be shortened individually.

Delivery times  
Available

Upon request

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
If you would like to request catalogs or samples then please complete your address here.
Form of address:
Street:
Postcode:
Town:
Country:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send