My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Design study: e-chain® made of plastic and steel

The best mix of lightweight plastic and tough steel for an e-chain that can easily handle high unsupported lengths

  • Significantly less weight than a pure steel chain
  • Easy installation due to plastic outer links
  • High strength due to steel inner links
  • No screws, rivets or bolts can become loose under vibration
  • Easy movement through plastic pin connection
  • High tensile strength absorption and stability due to undercut design for locking under load
  • Wide range of interior separation elements

Typical application areas: lifting equipment, construction machines

Product range:

Part No.Inner heightOuter heightInner widthOuter heightBend radius 
YE. 4242 mm76 mm50 - 400mm68 - 418mm100 mm Request
This is a design study. Technical data have not yet been fully determined.

e-chain® YE. 42  

Fast installation, lightweight: plastic outer links. High tensile force absorption due to plastic bolts, quick installation and smooth operation.

e-chain® YE. 42  

Variable width: crossbars from the proven E4 modular system. Available from 50mm - 400mm inner width. Crossbars openable and removable along the inner and outer radius.

e-chain® YE. 42  

High strength: inner side links made of steel. Absorb the force of the fixed stop-dogs of the plastic outer links.

e-chain® YE. 42  

Strong, vibration-proof and compact: 10m travel with 4kg load with compact dimensions and low weight.

The YE.42 design study was developed to meet the requirements of construction machinery and lifting equipment.

The requirement was to implement the maximum possible unsupported length with compact dimensions and the lowest possible weight. However, steel energy chains have the disadvantages of high assembly costs and weight. The igus YE.42 design study combines the higher strength of steel elements with the low weight and flexibility of plastic components. No screws, rivets or bolts are used which can become loose under vibration.

e-chain® YE. 42 for construction machinery and lifting equipment  

Every gram counts: the lower the weight on the telescopic boom, the more payload can be carried in the basket.

e-chain® YE. 42 for construction machinery and lifting equipment  

1. In the case of a 0° inclination: 2 metres with 10kg/m fill weight
2. In the case of a 30° inclination: 6 metres with 4kg/m fill weight
3. In the case of a 60° inclination: 7 metres with 4kg/m fill weight

Delivery times  
Available

Upon request

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
If you would like to request catalogs or samples then please complete your address here.
Form of address:
Street:
Postcode:
Town:
Country:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send