What can the iglidur® materials with high media resistance do?

Almost at the same level as the iglidur® high-temperature materials in terms of temperature, the “iglidur® H family” is characterised by a high media resistance and a wide range of applications in wet areas.

Like all iglidur® materials, the ones resistant to media have the following specifications:


iglidur® H1 - endurance runner with high media resistance

  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals
iglidur® H1 table with specifications

iglidur® H370 - extremely long service life underwater

  • High media resistance
  • Wear-resistant – especially underwater
  • High temperature resistance –40 °C to +200 °C
  • High chemical resistance
iglidur® H370 table with specifications

iglidur® H - The classic with high resistance to media and temperature

  • High resistance to temperature and chemicals
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Can be used underwater
  • For high temperatures
  • Chemical resistance
iglidur® H material and specifications

iglidur® C500 - High temperature endurance runner

  • High resistance to media and temperature, up to +250 °C, wear-resistant
  • High chemical and temperature resistance
  • Resistant to water vapour
  • Good coefficient of friction and wear
iglidur® C500 material and specifications

iglidur® H2 - The low-cost specialist for chemicals and temperatures

  • Low-cost, for high temperatures
  • Can be used underwater
  • Chemical resistance
  • For high temperatures
iglidur® H2 material and specifications

igus products made of iglidur materials in the online shop

1) Max. long-term application temperature
2) Max. permissible surface pressure at+20°C
3) Best combination for p = 1 MPa, v = 0.3 m/s, rotating