The team at Pegazus Boats builds motorised yachts and fishing boats and has developed an innovative sliding system for the operator console. It can be used to steer the boat either from the cabin or on the open deck. drylin hybrid roller bearings, which are assembled on two anodised aluminium guides, ensure that the position of the bracket can be changed quickly and easily. The system is easy to install, corrosion-resistant and completely maintenance-free.