Solution
To put the innovative e-scooter lift concept into practice, Arnold AG uses our
drylin SLW 25120, a linear system consisting of hard-anodised rails with an aluminium double shaft profile, carriages, stepper motors, and control system.
The advantages for installation on trains are obvious: The drylin rails are ideal for compact installation in the service wall in the entry and exit area and are also completely lubrication-free. Since scooters bring dirt from outside onto the lift, and lubricants attract dirt, it was essential that no lubricants be used. The plastic from which the sliding elements are made also has dampening properties, allowing smooth operation. And since the drive is self-locking, the lift stays securely in the desired position.
After the system was quickly put into operation, the concept was successfully tested. And the function is very simple: The user hooks up the scooter and presses a button that drives the lead screw, pulling the scooter upwards.