Logistics robot pallet labeller - MFG Technik


What was needed:
articulated arm robot for applying package labels
Requirements:
flexible, maintenance-free, modular 
Material:
robolink RL-DP 5 DOF
Industry:
logistics industry
Success for the customer:
cost-effective and flexible system including cell structure and control system

lca-gluing-and-dosing-application-mfg-I
lca-gluing-and-dosing-application-mfg-II
lca-gluing-and-dosing-application-mfg-III

Go to application

MFG has developed LabelMonkey to simplify the process of labelling pallets. In this cell, shipping labels are printed and automatically applied by the robot arm to the industrial goods on pallets. Thanks to two print modules, the labelling process can be greatly simplified and accelerated.

The problem

The simple and monotonous task of labelling ready-to-ship pallets is an important part of logistics processes. Robotic units in this area are often very expensive. The solution from MFG therefore consistently relies on Low Cost Automation components in order to be able to offer a solution that can be integrated cost-effectively.


 

The solution

An robolink RL-DP mounted overhead with five degrees of freedom in a complete cell. In addition, two print heads were installed. The whole setup is controlled via the igus Robot Control system. Due to the flexibility of the robot arm, ready-to-ship pallets can be automatically labelled from two to three sides.
 

The robolink configurator

Discover our online configurator

With our intuitive online configurators, you can create your own robolink articulated arm robot with just a few clicks. Fast, individual and with a fixed price.
Discover the unlimited freedom with our tools now.
Go to the configurator

Low Cost Automation shop

Cost-effective robotics for your automation project

You can find the right robot for your individual application in our online shop.
Browse, get information and order easily.
To the shop