drylin® sample sleeves and boxes

Immerse yourself in the world of lubrication-free drylin® linear guides. Innovative technology and maintenance-free products at affordable prices. To give you the opportunity to experience the quality for yourself, we offer you free samples of our drylin® linear guides. Experience performance and efficiency in your application - request your free samples today and be inspired by the future of linear motion. All parts in our samples can be ordered in the 24/7 online shop with just one click on the part number in the desired length and with no minimum order quantity. 

Ask our expert

banner_questions_for_experts The igus® expert will gladly advise you – no strings attached.
Contact us here

Download whitepaper

White paper When to use plastic linear bearings and linear guides with recirculating ball systems?
Download whitepaper

Configurator

icon button Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

drylin® T miniature guides - MAT0075355.20

Linear carriage TW-14-09Linear rail TS-04-09 

 
Request sample

drylin® W linear system - MAT0075380.20

1. Linear guide
  • WS-10-CA
  • Single rail, round
  • Clear-anodised aluminium (120mm)
  • WJBMP-01-10
  • Linear plain bearing polymer
  • iglidur® JB
2. Linear plain bearings single
  • WJUME-01-10
  • Single bearing with clearance adjustment
  • Liner iglidur® J2 with MAT0051031 offset screwdriver 1.5
  • WJ200UM-01-10
  • Linear plain bearings
  • Liner iglidur® J20
 3. Liners single4. Linear system
Request sample box

drylin® NTP telescopic guide - MAT0074824.20

NTP-27-18-01-150
Request sample

drylin® R round shaft guide - MAT0074811.20

Linear plain bearing RJMP-01-16Hollow shaft AWMR-16

drylin® R stainless-steel round shaft guide - MAT0075110.20

Linear plain bearing RA180M-01-16Stainless-steel shaft EWMR-16

drylin® take the dryway box - MAT0075200.20

dryspin® high helix threaddrylin® R shaft guidedrylin® T miniature guide
Request sample box

drylin® N low-profile guide system - MAT0074135.20

Pre-load prism slide installation size 27drylin® N low-profile guide system, size 17
Single carriage, installation size 17drylin® N low-profile guide system, installation size 40
Request sample box

Why choose drylin® linear systems?

Robust
Robust
drylin® linear guides defy high temperatures, strong vibrations and more
drylin® linear bearings are dirt-resistant
Dirt-resistant
drylin® linear guides can even be used with sand, chips and dust
drylin® linear bearings are corrosion-free
Corrosion-free
Corrosion-free and media-resistant for use under water
drylin® linear bearings are quiet
Quiet
About four times quieter than corresponding metal linear bearings
drylin® linear bearings are light
Lightweight
Up to 75% lighter thanks to high-performance polymers
drylin® linear bearings are hygienic
Hygienic
All systems run without external lubrication and are therefore extremely clean

General information about drylin®