C-profiles

Standard C-profiles

For all igus® CFX clamps and KMA mounting brackets with C profile housing option

Standard material galvanized steel.

Also available as stainless steel version (stainless steel: 1.4301)

Length tolerance for C profiles of ±1 mm possible!

For the normal application area. Can be integrated in KMAs with C profile housing option!
Part numberMaterial 
92.42.XXXGalvanised steel Request
92.42.XXX.EStainless steel Request
     
XXX = State length in mm.