drylin® Q with integrated measuring system


drylin QKM
Thanks to its flexibility, the drylin® linear carriage QWE-01-20 forms the ideal basis for integrating the new digital length measuring system. The square profile can be installed unsupported and offers optimum protection for the magnetic tape on the interior thanks to its hollow chamber principle. The ball-andsocket joint makes it possible to flexibly read the display.

Protected magnetic tape

Attachment options via slot nuts

Hand clamp on carriage

Unsupported attachment

Profile AWMQ-20 max. length 1.500 mm

Space-saving sensor integrated in the carriage

drylin® Q measuring system X. Signal cable Y. signal cable

Dimensions [mm]

Part number M max. L B B1 B2 H H1 E Q ts f1 f2 A    
  [Nm] Shaft end support + carriage
+ stroke
h7                        
listo para enviar en 4 semanas QKM-01-20 10 28 + 94 28 94 45 58 155 46 20 6.2 4.5 15,5 33 a petición Añadir a la cesta de la compra
listo para enviar en 4 semanas QKM-02-20 10 28 + 94 28 94 45 58 92 46 20 6.2 4.5 15,5 33 a petición Añadir a la cesta de la compra
Más información sobre la pieza seleccionada:
3D-CAD 3D-CAD
Pedido de muestra Pedido de muestra
PDF PDF
Consulta de precio Consulta de precio
myCatalog myCatalog

QKM flexible

Option 01:

The flexible solution when the reading device should be angled. With locking ball and socket joint. QKM-01-20
QKM fixed
 

 

Option 02:QKM-02-20 with fixed display
Measuring indicator specifications
Measuring principle incremental, with absolute value function through battery buffer
display LCD display 7.5 mm digit height
Display accuracy max. 0,1 mm
Display/Display range -99 999 …+99 999
Function Digit direction, decimal point, unit of measurement (mm,inch), preset activation
Supply Battery 1/2 AA, 3.6 V integrated, service life of up to 4 years
Magnetic sensor securely connected (external)
Bearing Type Installation housing
Connector Housing Plastic
Protection class IP54 display
IP67 sensor
Operating temperature 0…+50°C
Air humidity 35-85%
Speed (travel) max. 2,5 m/s
Display keyboard 3 function buttons

listo para enviar en 4 semanas