After selection of your ZIP code, we designate the relevant staff to attend to you at once.
The new drylin® cantilever axis was particularly developed for pick & place applications with high dynamics and small loads. In this type of axis carriage and motor are fixed while the axis moves. A The plastic rack provides for highly dynamic direct force transfer (approx. 20-30% performance / speed increase) without deflecting or pre-tensioning a timing belt. Therefore the axis can be operated with a small motor and small loads up to around 1 kg.
100% lubrication-free
Direct force transfer via rack
Highly dynamic
Light and small
Material combination: Aluminum extrusion / plastic rack
The adapter plates and connection brackets are accessories
Upgrades to 2 or 3 axis portals
Low load up to approx. 1 kg
|
Part No.: |
| Part number | max. stroke | max. axial load |
A | A1 | H | E1 | E2 | l | hw | f | lt | ts | tg | sg | AM | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [N] | -0,3 | ±0,15 | ±0,15 | ||||||||||||||
GRW-0630 |
150 | 10 | 54 | 80.5 | 20 | 45 | 40 | 110.5 | 42.5 | 4 | 15 | 0 | M4 | M4-8 | 121.4 | Upon request | ![]() |
| More about selected part: | |||||||||||||||||
3D-CAD
Sample request
Experts
Quote request
Price list
myCatalog
|
|||||||||||||||||



GRW-0630