drylin® linear plain bearings application examples
drylin® - Linear plain bearings move on gliding elements unlike the common recirculating ball bearing systems. These glide elements made of high performance polymers can in principle be produced from all iglidur® materials. For this reason, the advantages of the various iglidur® bearing materials are available for the drylin® linear technology. However the iglidur® J is best suited for most linear applications due to its low-wear and low-friction properties. Hence the drylin® linear bearings are equipped with this material. This application overview shows you highly varying application areas for maintenance-free linear guide systems made with the drylin® range.
Search from over 250 applications of our customers
In a wide range of industries, solutions are technically improved and costs saved by the use of drylin® linear plain bearings.
igus bearing technology in an automated blister centre. Automated medicine handling for chemist shops/pharmacies: with over 7,500 systems installed worldwide, Rowa Systems from Becton Dickinson is a clear leader in this market segment.
Linear bearing in 3D printing machine for metal parts at 150°C
In this laser-based 3D printing machine for metal parts, lubrication-free drylin linear technology enables maximum precision at 150°C and with abrasive powder.
By the use of clearance-free pretensioned nuts in format changing systems in the paper industry, a precise and maintenance-free adjustment of the formats is enabled.
What difference does linear technology make in handling devices?
The right linear technology allows handling devices to play to their strengths. This is what AS-Morawski experienced with the NTS Ultra-Speed handling system.
Robust guide systems in EME Parker linear actuators
The drylin N linear plain bearings with high continuity and good sliding and friction properties were installed in the linear actuator LCB from Parker EME.
Bearing technology, energy chains and cables for straightening machine
Quick, straight, precise: this is how the requirements in sheet metal machining can be summarized. Sophisticated straightening technology makes all this possible.
A drylin W double rail system is installed in this adjustment mechanism for a motorbike footrest, which enables maintenance-free operation even with aggressive media such as salts, dirt and water.
Despite the particularly very high temperatures (up to 180°C during baking out of the gadget), the igus® plain bearings provide for the necessary flexibility and simultaneous precision.
Linear bearings for simple filling level adjustment in folding and gluing machines
When it comes to designing customer-specific folding box gluing machines, special machine constructor Bernhardt Maschinenbau relies on lubricant and maintenance-free linear plain bearings.
Bag forming, filling and sealing machine: Hygienic design of the format adjustment
On these horizontal forming, filling and sealing machines, the total freedom from maintenance over the machines' entire life cycle was particularly important for the customer.
Wear-resistant spherical and linear bearings in Niles Simmons machine tools
Today, lightweight, robust, lubrication-free polymer bearings are installed in a wide variety of locations in Niles Simmons machine tools and machining centres.