Acquiring and edge with drylin®
Precision is one thing, robust linear guidance another. With robust drylin® linear guides, NOVASPORT s.r.o. creates an edger for extreme conditions without any loss of the required precision.
After selection of your ZIP code, we designate the relevant staff to attend to you at once.
The lubrication-free linear systems travel in dry operation, which makes them maintenance-free and resistant o external influences. In addition, they run especially quietly thanks to the materials used and the special design involved.
Only a few steps are needed to configure your custom linear system online allowing you to save up to 40% costs in comparison to recirculating ball bearing systems. Furthermore, the predictable service life provides a great deal of planning security.
drylin® W
Dirt-resistant and tough
Easy installation
Lightweight and quiet operation
Great variety of rails
drylin® N
Low profile between 6 and 12 mm
Lightweight
Rails in silver or black anodised
4 rail widths from 17 to 80 mm
drylin® T
Fast alternative to ball guides
Identical connector and hole dimensions
Automatic clearance adjustment
High static load capacity
Adjustable bearing clearance
drylin® R
Sizes as per standard ball bearings
Replaceable liners
Extremely wear-resistant
Robust and resistant to dirt
drylin® Q
For torque-resistant linear movement
Space-saving and lightweight
Infinitely adjustable bearing clearance
Robust and lubrication-free
drylin® NT
Any stroke length up to 600 mm
Can also be used in hygienic environments
Solid and lightweight
Lubrication-free and quiet
With the drylin® linear guides expert, you can configure a linear guide to suit your particular application and, at the same time, calculate its service life.
Robust
drylin® linear guides can cope with high temperatures, strong vibrations and more
Resistant to dirt
drylin® linear guides can be deployed even in applications involving sand, chips, swarf and dust
Corrosion-free
Corrosion-free and media-resistant for deployment under water
Lightweight
Up to 75% lighter thanks to high-performance polymers
Quiet
Around 4 times quieter than equivalent linear bearings made of metal
Hygienic
All systems operate without external lubrication and are thus extremely clean
More than 500 experiments per year in the 250 m² large test laboratory.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h