C-profiles Heavy-Duty

For Heavy-Duty applications

For all igus® CFXL clamps

With increased holding force - also for rough applications

Standard material galvanized steel.

Also available as stainless steel version

Length tolerance for C profiles of ±5 mm possible!

With increased holding force for the rough application area Are always installed in front of the e-chain® - CANNOT be integrated in the KMA!
Ordering number material  
CF.92.52.XX Galvanized steel  Inquiry
CF.92.52.XX. E Stainless steel  Inquiry
         
XX = please state length in mm.