Easy assembly
Flexible installation
Space saving
Lubrication-free inside spindle.
Ordering number | A1 | Al | h | E1 | E2 | E3 | V | L1 | l2 | d2 | d3 | l+stroke | s1 | s2 | SW | max. stat. load capacity at arm |
|||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
max. | axial [N] | radial [N] | |||||||||||||||||
SETB-25-AWM (1) | 60 | 55 | 39 | 40 | 40 | 42 | 16 | 45 | 17 | TR10x2 | 42 | 130 | 5.2 | 5 | 150 | 12.5 | Upon request |
(1) Tapered off spindle end