Tube adjustment with lasered scale

drylin® SET EasyTube, the new linear unit is suitable for light, manual adjustment tasks. Easily move the carriage by hand. Clamping at every position. Including lasered, wash-proof scale.

Absolute freedom from lubricants

Corrossion-resistant

Continuously clamped

Available with and without scale

Three stroke lengths ex stock: 200, 400 and 600 mm

Form:

 

Technical data    
F radial   N   300
Max. extension at maximum load   mm   66
Max. extension at nominal load 100 N   mm   200
Max. shifting force without load   N   10
Max. holding force   N   100
Max. stroke length   mm   850
Part no. with scaling Without spindle
With spindle
Stroke length
[mm]
 
ready for shipping in 3 working days SETM-25-AWM-200-SC without lead screw 200 Add to shopping cart
ready for shipping in 3 working days SETM-25-AWM-400-SC without lead screw 400 Add to shopping cart
ready for shipping in 3 working days SETM-25-AWM-600-SC without lead screw 600 Add to shopping cart
ready for shipping in 3 working days SET-25-AWM-200-SC With trapezoidal lead screw 10x2 200 Add to shopping cart
ready for shipping in 3 working days SET-25-AWM-400-SC With trapezoidal lead screw 10x2 400 Add to shopping cart
ready for shipping in 3 working days SET-25-AWM-600-SC With trapezoidal lead screw 10x2 600 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:


ready for shipping in 3 working days