My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® DC motors with spline

drylin® DC motors with spline  

The new direct-current motors with worm gear enable quiet and economically efficient operation with drylin® linear modules. The worm wheel has a spline to which the drive shaft of the linear unit is connected. As a result, a motor flange and coupling are unnecessary and, this taken in conjunction with the motor adapter angled by 90°, the structure of the linear module is very compact. Thanks to the integrated magnetic rotary encoder (2-channel Hall), the new DC motors are suitable for positioning.

Space-saving and compact design

Easy installation

Quiet operation

Rotary position encoder included

Suitable for: SLW-BB, SAW, ZLW

Can be combined with:

drylin® SLW-BB

drylin® SLW-BB  

drylin® SAW

drylin® SAW  

drylin® ZLW

drylin® ZLW  
Technical data
Part No.:
Part No. Nominal voltage Nominal torque Idling speed Rated speed
[VDC] [Nm] [RPM] [RPM]
 MOT-DC-42-J-H-B 24 2 60 50 Upon request 
 MOT-DC-42-J-H-D 24 1.75 125 100 Upon request 
 MOT-DC-42-J-H-F 24 1.25 230 200 Upon request 
 MOT-DC-42-J-H-H 24 0.75 400 350 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Delivery time  
Delivery times

from stock

More information: